Select Your Country

Go to global website

EBP 2- 5 Insertion Bridge

Key Benefits at a Glance

  • 2-pin
  • Fully insulated
  • For connectors with 5.0 mm or 5.08 mm pitch
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of EBP 2- 5

Insertion bridge for connectors, 2-pin, fully insulated
Massapprox. 1 g
Dimensions14.7 x 9 x 3.3 mm (0.58 x 0.35 x 0.13 inch)
Height3.3 mm
Width9 mm
Length14.7 mm
Mountingscrew mounting