Select Your Country

Go to global website

LB6117E Digital Output with Shutdown Input

Key Benefits at a Glance

  • 2-channel
  • Outputs Ex ia
  • Line fault detection switched on and off
  • Mounting in Zone 2, Class I/Div.2 or in the safe area
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Permanently self-monitoring
  • Output with watchdog
  • Output with bus-independent safety shutdown
  • Module can be exchanged under voltage (hot swap)

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LB6117E

Occupied slots1
Connectionbackplane bus
Rated voltageUrUse only in connection with the power supplies LB9***
Power dissipation1.7 W
Power consumption2.7 W
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Number of channels2
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionchannel I: 1+, 4/5/6/8-; channel II: 7+, 4/5/6/8-
Internal resistorRi131 Ω , both channels parallel 66 Ω
Current limitImax50 mA both channels parallel 100 mA
Open loop voltageUs16.5 V , both channels parallel 16.5 V
Line fault detectioncan be switched on/off for each channel via configuration tool also when turned off (every 2.5 s the valve is turned on for 2 ms)
Short-circuit< 50 Ω
Open-circuit> 10 kΩ
Response time10 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1, 2) red: line fault (lead breakage or short circuit) , yellow: state of digital I/O (0/1)
Mode LED (M) white: Parallel operation of outputs
Codingoptional mechanical coding via front socket
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-78
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 150 g
Dimensions16 x 100 x 102 mm (0.63 x 3.9 x 4 inch)
EU-type examination certificateEXA 16 ATEX 0025X
MarkingEx-Hexagon II 3(1) G Ex nA [ia Ga] IIC T4 Gc
[exsign] II (1) D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
Output
VoltageUo17.8 V
CurrentIo162 mA
PowerPo721 mW
Internal capacitanceCi12 nF
Internal inductanceLi0 mH
Output (both channels parallel)
VoltageUo17.8 V
CurrentIo324 mA
PowerPo1442 mW
Internal capacitanceCi24 nF
Internal inductanceLi0 mH
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-11:2012
EN 60079-15:2010
ATEX approvalEXA 16 ATEX 0025X
UL approvalE106378
Control drawing116-0426 (cULus)
IECEx approvalIECEx EXA 16.0010X
Approved forEx nA [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
System informationThe module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity.
For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure.
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.