Select Your Country

Go to global website

Archived Product Version

KCD0-RSH-1.1D.1 Relay Module

Key Benefits at a Glance

  • 1-channel signal conditioner
  • 24 V DC supply (loop powered)
  • Logic input 19 V DC ... 26.5 V DC, non-polarized
  • Relay contact output for de-energized to safe function
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508
  • Up to PL e acc. to EN/ISO 13849

Show more

Approval
Functional Safety: Safety Integrity Level - 3
Functional Safety: Performance Level - PL e
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KCD0-RSH-1.1D.1

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
Performance level (PL)PL e
Connectionloop powered
Rated voltageUr19 ... 30 V DC loop powered
Power dissipation< 1.3 W
Power consumption< 1.3 W
Connection sidecontrol side
ConnectionInput terminals 5, 6 ; test input terminals 7, 8, 9, 10
Pulse/Pause ratio150 ms / 150 ms
Test pulse lengthmax. 4 ms from DO card
Test inputsee functional safety manual
Signal level0-signal: -5 ... 5 V
1-signal: 19 ... 26.5 V
Rated currentIr0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Connection sidefield side
Connectionterminals 1, 2
Contact loading253 V AC/3 A/cos φ 0.7; 30 V DC/3 A resistive load
253 V AC / 1/8 HP
Minimum switch current10 mA / 24 V DC
Energized/De-energized delay150 ms / 150 ms
Mechanical life5 x 106 switching cycles
Switching frequency< 3 Hz
Input/Outputreinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLEDs
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Low voltage
Directive 2014/35/EUEN 61010-1:2010
Machinery Directive
Directive 2006/42/ECEN IEC 62061:2021 , EN/ISO 13849-1:2015
Electromagnetic compatibilityNE 21:2012 , EN 61326-3-1:2008 , EN 61326-3-2:2008
Degree of protectionIEC 60529:2013
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Observe the temperature range limited by derating, see section derating.
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions12.5 x 119 x 114 mm (0.5 x 4.7 x 4.5 inch) (W x H x D) , housing type A2
Height119 mm
Width12.5 mm
Depth114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
CertificatePF 15 CERT 3932 X
MarkingEx-Hexagon II 3G Ex nC ec IIC T4 Gc [device in zone 2]
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015 , EN 60079-15:2010
UL approvalE106378
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.