Select Your Country

Go to global website

M12/MV12-F1/76b/82b/115/128 Thru-beam sensor

Key Benefits at a Glance

  • Series of sensors in a widely used standard housing
  • Teach-in switch for setting the contrast detection levels
  • Automatic adjustment in case of soiling in contrast detection mode
  • High level of stability thanks to the metal housing frame
  • Resistant against noise: reliable operation under all conditions

Show more

Product Compliance: USA - cULus
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: EU - protection class II
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • ZH

Technical data of M12/MV12-F1/76b/82b/115/128

Robust thru-beam sensor for standard applications, small design, 25 m detection range, red light, emission frequency F1, light/dark on, push-pull output, stability alarm output, test input, external Teach-In, fixed cable
EmitterM12-F1/76b/115
ReceiverMV12-F1/82b/115/128
Effective detection range0 ... 16 m
Threshold detection range25 m
Light source2 LED
Light typemodulated visible red light , 660 nm
Target sizemin. 12 mm
Alignment aidLED red in receiver
Diameter of the light spotapprox. 420 mm at a distance of 16 m
Opening angle1.5 °
Ambient light limit
Continuous light40000 Lux
Modulated light5000 Lux
MTTFd570 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Operation indicatorLED green, flashes in case of short-circuit
Function indicator2 LEDs yellow for switching state, operating reserve, Teach-In and contrast detection mode
Control elementsrotary switch for light/dark, 5-step switch for contrast recognition adjustment
Contrast detection levels15 % - clear glass bottles
25 % - plastic foils
40 % - colored glass or opaque materials
adjustable by Teach-In key or external wire
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0Emitter: ≤ 35 mA
Receiver: ≤ 45 mA
Test inputemitter deactivation at 0 V
Function inputExt. Teach-In input (ET)
Stability alarm output1 PNP, inactive when level falls below operating reserve after approx. 5 s.
Immediately inactive if the beam is interrupted 4 times during the flashtime.
Switching typelight/dark on, switchable
Signal output1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 0.2 A
Voltage dropUd≤ 2.5 V DC
Switching frequencyf1000 Hz
Response time0.5 ms
Product standardEN 60947-5-2
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 40 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Protection classII, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1
UL approvalcULus
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Degree of protectionIP67
Connection2500 mm fixed cable , PUR
Material
HousingFrame: nickel plated, die cast zinc,
Laterals: glass-fiber reinforced plastic PC
Optical facePlastic pane
Mass120 g (emitter and receiver)
Dimensions
Height49 mm
Width41.5 mm
Depth15 mm