Select Your Country
MLV12-54-2563/49/124 Fire protection retroreflective sensor
Key Benefits at a Glance
- Small fire protection photoelectric sensor for safety devices on fire barriers
- Approval in accordance with VdS Test Report FSA and externally monitored manufacture (Ü Symbol)
- High protection against contact
- Not sensitive to ambient light, even with switched energy saving lamps






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- IT
Technical data of MLV12-54-2563/49/124
Small fire protection photoelectric sensor |
Effective detection range | 0 ... 2.1 m (with H60 reflector) | |
Reflector distance | 0.2 ... 2.1 m | |
Reference target | H60 reflector | |
Light source | LED 645 nm | |
Light type | modulated visible red light | |
Diameter of the light spot | approx. 70 mm | |
Opening angle | 1.5 ° | |
Ambient light limit | 50000 Lux |
Operation indicator | LED green, flashes in case of short-circuit | |
Function indicator | 2 LEDs yellow, light up when light beam is free, flash when falling short of the operating reserve, are off when light beam is interrupted | |
Control elements | rotary switch for light/dark |
Operating voltage | UB | 10 ... 30 V DC |
Ripple | max. 10 % | |
No-load supply current | I0 | max. 40 mA |
Protection class | II, rated voltage ≤ 300 V AC with pollution degree 1-2 according to IEC 60664-1 |
Switching type | light/dark on switchable | |
Signal output | 1 NPN and 1 PNP output, direct switching, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 0.2 A | |
Voltage drop | Ud | ≤ 2.5 V DC |
Switching frequency | f | ≤ 40 Hz |
Response time | 10 ms |
Product standard | EN 60947-5-2 |
Standards | EN 60947-5-2 smoke insensitive up to 2 dB/m ( EN 54-12 ) |
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Approvals | VdS/DIBt certificate of compliance No. 25020 , approval number Z-6.510-2295 |
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Relative humidity | 30% ... 85% non-condensing ; Non-icing |
Degree of protection | IP67 | ||||||||||
Connection | 5-pin M12 x 1 connector with metal thread, 90° rotatable | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 60 g | ||||||||||
Dimensions | |||||||||||
|