Select Your Country
S1SD-1DI-1R Switch Amplifier
Key Benefits at a Glance
- 1-channel signal conditioner
- 24 V DC supply
- Input for 2- or 3-wire sensors or AC/DC voltage sources
- Relay contact output
- Timer function
- Configurable by DIP switches
- Connection via screw terminals
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of S1SD-1DI-1R
Signal type | Digital Input |
Connection | Power Bus or terminals 1-, 2+ | |
Rated voltage | Ur | 16.8 ... 31.2 V DC |
Power dissipation | 0.6 W | |
Power consumption | 1.1 W |
Connection side | field side | |||||||||||||||||||||||||
NAMUR sensor | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Mechanical contact | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
SN sensor | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
2-wire DC sensor | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
S0 sensor | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
NPN sensor | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
PNP sensor | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
AC/DC voltage source | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
AC/DC voltage source | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
AC/DC voltage source | ||||||||||||||||||||||||||
|
Connection side | control side | |
Connection | terminals 3, 4: | |
Output | signal, relay | |
Contact loading | 253 V AC/2 A/cos φ > 0.7; 126.5 V AC/2 A/cos φ > 0.7; 30 V DC/2 A resistive load | |
Minimum switch current | 2 mA / 24 V DC | |
Energized/De-energized delay | ≤ 20 ms / ≤ 20 ms | |
Mechanical life | 107 switching cycles |
Switching frequency | ≤ 10 Hz |
Output/power supply | safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min | |
Input/Other circuits | safe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | EN 61010-1:2010 |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Core cross section | 0.5 ... 2.5 mm2 (20 ... 14 AWG) | ||||||||||
Mass | approx. 60 g | ||||||||||
Dimensions | 6.2 x 97 x 107 mm (0.24 x 3.82 x 4.21 inch) (W x H x D) , housing type S1 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |