Select Your Country

Go to global website

OBT350-R100-2EP-IO Triangulation sensor (BGS)

Key Benefits at a Glance

  • Miniature design with versatile mounting options
  • Best background suppressor in its class
  • Precision object detection, almost irrespective of the color
  • Extended temperature range
    -40 °C ... 60 °C
  • High degree of protection IP69K
  • IO-Link interface for service and process data

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
IO-Link interface
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • IT
  • ZH

Technical data of OBT350-R100-2EP-IO

Triangulation sensor with background suppression
Detection range5 ... 350 mm
Detection range min.5 ... 25 mm
Detection range max.5 ... 350 mm
Adjustment range25 ... 350 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
LED risk group labellingexempt group
Black-white difference (6 %/90 %)< 15 % at 350 mm
Diameter of the light spotapprox. 20 mm at a distance of 350 mm
Opening angleapprox. 3 °
Ambient light limitEN 60947-5-2 : 40000 Lux
MTTFd600 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green:
constantly on - power on
flashing (4Hz) - short circuit
flashing with short break (1 Hz) - IO-Link mode
Function indicatorLED yellow:
constantly on - object detected
constantly off - object not detected
Control elementsLight-on/dark-on changeover switch
Control elementsSensing range adjuster
Operating voltageUB10 ... 30 V DC
Ripplemax. 10 %
No-load supply currentI0< 25 mA at 24 V supply voltage
Protection classIII
Interface typeIO-Link ( via C/Q = BK )
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x110601 (1115649)
Transfer rateCOM2 (38.4 kBit/s)
Min. cycle time2.3 ms
Process data widthProcess data input 1 Bit
Process data output 2 Bit
SIO mode supportyes
Compatible master port typeA
Switching typeThe switching type of the sensor is adjustable. The default setting is:
C/Q - BK: NPN normally open / light-on, PNP normally closed / dark-on, IO-Link
/Q - WH: NPN normally closed / dark-on, PNP normally open / light-on
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Usage categoryDC-12 and DC-13
Voltage dropUd≤ 1.5 V DC
Switching frequencyf500 Hz
Response time1 ms
Communication interfaceIEC 61131-9
Product standardEN 60947-5-2
UL approvalE87056 , cULus Listed , class 2 power supply , type rating 1
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , cable, fixed installation
-25 ... 60 °C (-13 ... 140 °F) , movable cable not appropriate for conveyor chains
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP67 / IP69 / IP69K
Connection2 m fixed cable
Material
HousingPC (Polycarbonate)
Optical facePMMA
Massapprox. 36 g
Dimensions
Height37.1 mm
Width11 mm
Depth21.5 mm
Cable length2 m