Select Your Country

Go to global website

NRB15-30GM50-E2-C-V1 Inductive sensor

Key Benefits at a Glance

  • Reduction factor = 1
  • Magnetic field resistant
  • Weld Immune
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: EU - protection class II
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NRB15-30GM50-E2-C-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn15 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 12.15 mm
Reduction factor rAl 1
Reduction factor rCu 1
Reduction factor r304 1
Reduction factor rSt37 1
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 750 Hz
HysteresisHtyp. 3 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Rated insulation voltageUBIS60 V
Operating currentIL0 ... 200 mA
Off-state currentIr0 ... 0.5 mA typ. 0.1 µA at 25 °C
No-load supply currentI0≤ 14 mA
Time delay before availabilitytvmax. 15 ms
Constant magnetic fieldB200 mT
Alternating magnetic fieldB200 mT
Switching state indicatorMultihole-LED, yellow
MTTFd1140.2 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
Protection classII
Rated insulation voltageUi60 V
Rated impulse withstand voltageUimp800 V
UL approvalcULus Listed, Type 1 enclosure
Class 2 power source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Connection typeConnector plug M12 x 1 , 4-pin
Housing materialBrass, PTFE coated
Sensing facePPS
Degree of protectionIP67
Mass113 g
Dimensions
Length65 mm
Diameter30 mm
Scope of delivery2 self locking nuts in scope of delivery