Select Your Country
LVL-A7 Vibration Limit Switch
Key Benefits at a Glance
- Limit switch for liquids
- Onsite function check possible thanks to LED indication
- Large selection of process connections for hassle-free installation in existing systems
- Easy to install even at points difficult to access due to compact design
- Rugged stainless steel housing
- Cost-saving plug connections
- Approval as overfill protection and leak detection system acc. to WHG
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
Technical data of LVL-A7
Measuring method | The tuning fork is brought to its resonance frequency by means of a piezoelectric drive. If the tuning fork is covered by liquid, this frequency changes. The electronics monitor the resonance frequency and indicate whether the tuning fork is freely vibrating or is covered by liquid. | |
Construction type | compact device device with short tube | |
Operating mode | MAX = maximum safety: The device keeps the electronic switch closed as long as the liquid level is below the fork. example application: overspill protection MIN = minimum safety: The device keeps the electronic switch closed as long as the fork is immersed in liquid. example application: dry running protection of pumps The electronic switch opens if the limit is reached, if a fault occurs or in the event of a power fails (quiescent current principle) | |
Series | Vibracon LVL-A7 |
Rated voltage | Ur | - DC-PNP: 10 ... 35 V DC, 3-wire - AC/DC: 20 ... 253 V AC/DC, 2-wire |
Current consumption | - DC-PNP: < 15 mA - AC/DC: < 3.8 mA | |
Power consumption | - DC-PNP: < 975 mW - AC/DC: < 850 mW |
Measured variable | density | |
Measuring range | min. 0.7 g/cm3, optional> 0.5 g/cm3 |
Output type | switching output | |
Switching current | max. 250 mA |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-64 | |
Climate class | DIN EN 60068-2-38/IEC 68-2-38 |
Reference operating conditions | - ambient temperature: 25 °C (+77 °F) - process pressure: 1 bar (14.5 psi) - fluid: water (density: approx. 1 g/cm3, viscosity: 1 mm2/s) - medium temperature: 25 °C (+77 °F) - density setting: > 0.7 g/cm3 - switching time delay: standard (0,5 s, 1 s) | |
Measured value resolution | < 0.5 mm | |
Measuring frequency | approx. 1100 Hz in air | |
Switching point | 13 mm ± 1 mm | |
Non-repeatability | ± 1 mm acc. to DIN 61298-2 | |
Hysteresis | max. 3 mm | |
Influence of ambient temperature | negligible | |
Influence of medium temperature | -25 µm/°C | |
Influence of medium pressure | -20 µm/bar | |
Switching time | - 0.5 s when tuning fork is covered - 1.0 s when tuning fork is uncovered - other switching times on request |
Installation conditions | ||||||||||||||||||||
| ||||||||||||||||||||
Ambient conditions | ||||||||||||||||||||
| ||||||||||||||||||||
Process conditions | ||||||||||||||||||||
|
Degree of protection | - IP65/IP67, NEMA 4X enclosure (plug M12) - IP65, NEMA 4X enclosure (valve plug) - IP65/68, NEMA 4X/6P enclosure (cable) | |
Connection | - cable 5 m - valve plug NPT1/2 - valve plug QUICKON - valve plug M16 - plug M12 | |
Material | see technical information (TI) | |
Surface quality | Ra < 3.2 µm | |
Mass | see technical information (TI) | |
Dimensions | see technical information (TI) | |
Process connection | - thread ISO 228 G1/2, G3/4, G1 - thread EN 10226 R1/2, R3/4, R1 - thread ASME MNPT1/2, MNPT3/4, MNPT1 |
Display elements | The LED display is on the connection side. - green LED: indication of ready to operate - red LED: fault indication - yellow LED: operating mode indication | |
Function test | function test with test magnet (optional accessory) |
Overspill protection | Z-65.11-554 (overspill protection acc. to WHG) Z-65.40-555 (leak detection system acc. to WHG) If you need the approvals also in paper form, select the option WH in the type code. |
Supplementary documentation | technical information (TI) manual (BA) approval (ZE) | |
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Designation | see technical information (TI) |
Related News and Applications
Read more on news and applications related to this product.