Select Your Country

Go to global website

LB9022BP22320.1 Redundancy Base Backplane

Key Benefits at a Glance

  • Backplane for LB-System
  • For PROFIBUS DP, PROFIBUS DP V1, PROFINET, and MODBUS RTU
  • Max. 22 slots for I/O modules
  • 5 SIL 2 output shutdown segments
  • Redundancy (field bus and power supply)
  • Mounting in Zone 2, Class I/Div.2 or in the safe area

Show more

Approval
Functional Safety: Safety Integrity Level - 2
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of LB9022BP22320.1

Suitable componentsExtension Backplane LB9024BP24300.1
Bus Coupler LB8106* , LB8107* , LB8108* , LB8109* , LB8122*
Bus coupler2
Supply3
Output shut-down5 SIL2 output shutdown segments
slots 3 ... 5, 6 ... 10, 11 ... 15, 16 ... 20, 21 ... 24
I/O modules (single width)max. 22
I/O modules (dual width)max. 11
Maximum safe voltage Um60 V DC (SELV/PELV)
Input voltage rangeU18 ... 32 V DC (SELV/PELV)
Redundancyyes
Fieldbus typePROFIBUS DP/DP-V1, PROFINET or MODBUS RTU , depends on bus coupler
Redundancyyes
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Electromagnetic compatibilityNE 21
Degree of protectionEN 60529
Ambient temperature-40 ... 60 °C (-40 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humidity95 % non-condensing
Altitudemax. 2000 m
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Degree of protectionIP20
Massapprox. 2170 g
Dimensions(W x H x D)
605 x 127 x 80 mm (23.8 x 5 x 3.15 inch) , without modules
Height127 mm
Width605 mm
Depth80 mm
CertificateBVS 16 ATEX E 089 X
MarkingEx-Hexagon II 3 G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-15:2010
ATEX approvalBVS 16 ATEX E 089 X
UL approvalE106378
IECEx approval
IECEx certificateIECEx BVS 16.0047X
IECEx markingEx nA IIC T4 Gc
Supplementary informationStatement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.