Select Your Country

Go to global website

PGV100I-F200-B16-V15 Optical reading head

Key Benefits at a Glance

  • Mechanically rugged: no wearing parts, long operating life, maintenance-free
  • CANopen interface
  • Non-contact positioning on Data Matrix code tape
  • Noncontact positioning with Data Matrix TAGs
  • Reading of Data Matrix control codes
  • Infrared light

Show more

Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
CANopen® interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of PGV100I-F200-B16-V15

Read head for incident light positioning system
Passage speedv≤ 8 m/s
Measuring lengthmax. 10000 m
Light typeIntegrated LED lightning , infrared
Scan rate40 s-1
Latency50 ms
Read distance100 mm
Depth of focus± 30 mm
Reading field120 mm x 80 mm
Ambient light limit100000 Lux
Accuracy± 0.2 mm
Camera
TypeCMOS , Global shutter
Processor
Clock pulse frequency600 MHz
Speed of computation4800 MIPS
Digital resolution32 Bit
MTTFd83 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
LED indication7 LEDs (communication, alignment aid, status information)
Operating voltageUB24 V DC ± 15% , PELV
No-load supply currentI0max. 400 mA
Power consumptionP06 W
Interface typeCANopen , galvanically isolated
Data output codebinary code
Transfer ratemax. 1 MBit/s
Interface typeUSB Service
Input type1 funtion input
0-level: -UBor unwired
1-level: +8 V ... +UB , programmable
Input impedance≥ 27 kΩ
Output type1 to 3 switch outputs ,     programmable , short-circuit protected
Switching voltageOperating voltage
Switching current150 mA each output
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Emitted interferenceEN 61000-6-4:2007+A1:2011
Noise immunityEN 61000-6-2:2005
Photobiological safetyexempt group according to EN 62471:2008
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature0 ... 60 °C (32 ... 140 °F) ,   -20 ... 60 °C (-4 ... 140 °F) (noncondensing; prevent icing on the lens!)
Relative humidity90 % , noncondensing
Connection type8-pin, M12x1 connector, standard (supply+IO)
5-pin, M12x1 socket, A-coded (bus out/termination)
5-pin, M12x1 connector, A-coded (bus in)
Degree of protectionIP67
Material
HousingPC/ABS
Massapprox. 200 g
Dimensions
Height70 mm
Width70 mm
Depth50 mm
X resolution (protocol)0.1 mm
Y resolution (protocol)0.1 mm
Speed resolution (protocol)0.1 m/s
Angle resolution0.1 °
Baud rate500 kBit/s
ExtrapolationOn
Read head address3