Select Your Country

Go to global website

6500-MAN-PV-01 6500 Proportional Valve

Key Benefits at a Glance

  • Intrinsically Safe, 4 ... 20 mA proportional valve
  • Pneumatic connections 10 mm compression ferrule tube fittings
  • ATEX certification
  • Maximum flow of around 8 scfm
  • Closed loop flow rate control for precise dilution applications

Show more

Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of 6500-MAN-PV-01

Type Ex px purge and pressurization system
Operating modeautomatic purging + pressurization
Series6500
SystemEx pxb Purge , Ex pyb Purge
SupplyI.S. 4 to 20 mA loop powered

Entity Parameters:
Ui = 30 V
Ii = 200 mA
C = μS
L = 0 μH
P1 = 1 w total
Protective gas supplyinstrument grade air or inert gas
Pressure requirement1.0 bar (15 psi) to 8.3 bar (120 psi)
Safe pressureGas: 0.35'' wc (8,88 mm wc) (0.88 mbar/ 88 pa)
Dust: 0.35'' wc (8,88 mm wc) (0.88 mbar/ 88 pa)
Gas+Dust: 0.35'' wc (8,88 mm wc) (0.88 mbar/ 88 pa)
Valve flows6500-MAN-PV: Proportional valve
Purging/pressurization/dilution: 17 l/min to 226 l/min (0.6 to 8 scfm)
ConnectionsInlet and outlet of valves
6500-MAN-PV-01: 3/8"NPT, double ferrule 10mm compression fittings (included)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Connection type10 mm stainless steel ferrule tube fittings
Cable glandI.S. connection: Hirschmann DIN 43650-A connector
Degree of protectionIP65 (DIN connector)
Materialpainted aluminum body
Mass700 g (1.5 lbs)
Dimensions134 x 57 x 80 mm (5.3" x 2.3" x 3.2")
EU-type examination certificateATEX II 1 G EEx ia IIC T4
Tamb= -20 to 60 °C
Directive conformityCE