Select Your Country

Go to global website

6500-01-*-PNO-LNO Ex pxb and Ex pyb purge and pressurization system

Key Benefits at a Glance

  • Automatic purge and pressurization system for most applications
  • User-friendly, easy programming
  • LCD screen for operation status and LEDs for quick visual system identification
  • HART communication via RS-485 with PACTware and device app via Bluetooth
  • Maximum enclosure size 12.75 cubic meters
  • Compact design with panel mounts or direct mounts available
  • Universal power 20 to 30 VDC / 100 to 250 VAC. 50 to 60 HZ
  • Pressure, temperature, dilution control and monitoring
  • Up to SIL 2 acc. to IEC/EN 61508

Show more

Approval
Product Compliance: China – CCC
Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 2
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of 6500-01-*-PNO-LNO

6500 series Ex pxb and Ex pyb purge and pressurization system
Operating modeuser programmable
Series6500
SystemEx pxb Purge , Ex pyb Purge
Number of volume exchanges5 to 19
Hazardous environmentgas, dust, gas and dust
Safety Integrity Level (SIL)SIL 2
Rated voltageUr100 ... 240 V AC, 48 ... 62 Hz / 0.2 A
20 ... 30 V DC
ConnectionEPCU: Terminal blocks and grounding screw
UIC: 4-pin conncector and cable (provided), for the 6500-01-PM02, cable length is 5 meters
Input type: intrinsically safe
Physical Bluetooth® 4.1
Transmitter frequency2.4 ... 2.4835 GHz
Transmitter radiated power-19 ... 7.5 dBm
Sensitivity-92.5 dBm at 0.1 % BER
Detection range100 m in air
AntennaPCB
Bluetoothdeclaration ID: D037849
Input IVoltage free contact or namur proximity sensor
Input typeIntrinsically Safe, Ex ib
Input II(1) 2-wire, PT100 RTD
Input typeIntrinsically Safe, Ex ib
Output IAUX
Output typeVoltage free contact outputs, SPDT configuration
Inrush current2 A
Contact loading2 A @ 240VAC, resistive, 2 A @ 24VDC
Output IIEnclosure
Output typeVoltage free contact outputs, 2 N.O. configuration
Inrush current8 A
Contact loading8A @ 240 V AC, resistive up to 60 °C
8A @ 24 V DC up to 60 °C
5A @ 240 V AC, resistive, 60 to 70 °C
5A @ 24 V DC up to 60 to 70 °C
FuseExternal fusing is required at no more than 11 amps/1500 A breaking current
Output IIIDigital valve
When used with the 6500-MAN-DV-01, intrinsically safe
Internal resistance 280 Ω
Output IVProportional valve
When used with the 6500-MAN-PV-01, intrinsically safe
Current: 4 to 20 mA
Max. load: 300 Ω
CommunicationHART via RS485 (PACTware available)
Display elements2x20 LCD for configuration, monitoring, and status of the 65000 system with back light and contrast selection. Capacitive touch buttons
LED indicationSafe pressure: Blue - safe pressure is achieved
Enclosure power: Green - power on; Red - power off
Rapid exchange: Blue - purging is running
System bypass: Yellow - bypass is activated
Alarm fault: Red (blinking) - any alarm input detected; Red (solid) - 6000 series system fault
Key: green - a button on the capacitive touch display has been activated. Momentary indication
Protective gas supplyinstrument grade air or inert gas
Pressure requirementFor 6500-MAN-DV: 1.4 to 8.3 bar (20 to 120 psig) regulated
For 6500-MAN-PV: 3.5 to 6.9 bar (50 to 100 psig) regulated
Note: max. pressure will depend on the vent model used.
Safe pressureGas: 0.82 mbar (0.33 in wc)
Dust: 0.82 mbar (0.33 in wc)
Gas+Dust: 0.82 mbar (0.33 in wc)
Valve flowsStandard vent series: EPV-6500-*-01, 03, 05
Readout on display is from 56 to 850 l/min (2 to 30 scfm) in increments of 28l/min (1 scfm).
Minimum and maximum reading depending on type of vent and supply pressure.
See datasheet for EPV-6500 series vent.

Continuous (Dilution) vent series: EPV-6500-*-07, 08
Readout on display is from 17 to 226 l/min (0.6 to 8 scfm) continuous reading.
Maximum reading depending on type of vent and supply pressure.
See datasheet for EPV-6500 series vent.
Ambient temperature-20 ... 70 °C (-4 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Relative humidity5 ... 85 %, non-condensing
Vibration resistance5 ... 100 Hz , 1 g, 12 m/s2, all axes
Impact resistance30 g, 11 ms, all axes
Connection typeSee mounting in 6500 manual and cable gland requirements
Cable glandCable gland requirement: cable glands are not included. Customer can supply their own approved glands or use one of the 6500-CBLG-... cable gland kits.
I.S.cable glands: requires (5) M12 approved cable glands
Power cable glands: requires (2) M16 and (2) M12 approved cable glands
Degree of protectionIP66
MaterialUIC display: Makrolon FI cover and A380 Aluminum anodized casing
Housing: 316L stainless steel
Hardware: 316L stainless steel
Massapprox. 5 kg (11.0 lbs)
Dimensions6500-01-EXT1: 150 x 150 x 145 mm (5.9" x 5.9" x 5.7")
6500-01-PM01: 150 x 150 x 185 mm (5.9" x 5.9" x 7.3")
6500-01-PM02: EPCU: 150 x 150 x 145 mm (5.9" x 5.9" x 5.7"), UIC: 150 x 150 x 45 mm (5.9" x 5.9" x 1.8")
Height367.5 mm
Width183 mm
Depth152.5 mm
CertificateDEMKO 16 ATEX 1640X
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018 , EN 60079-2:2014 , EN 60079-5:2015 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN 60079-31:2014
IECEx approvalIECEx UL 16.0003X
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.