Select Your Country

Go to global website

6500-01-*-BKT01 6500 Control Unit Mounting Brackets

Key Benefits at a Glance

  • Mounting brackets for 6500 external or internal mounting
  • Mounting hardware included
  • 316 Stainless steel material
  • Universal external mount for top, bottom, side mounting
  • Easy mounting bracket to most flat panels for internal mounting

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of 6500-01-*-BKT01

Type Ex px purge and pressurization system
Operating modeFor mounting 6500 control unit to enclosure or back panel
Series6500
SystemEx pxb Purge , Ex pyb Purge
MaterialBracket: 316/316L stainless steel
Mounting bolts (bracket to enclosure): (4) M6, 316 stainless steel (included)
Sealing washers: (4) silicon rubber (included)
Mounting bolts (EPCU to bracket): (1) M4x0.7, 316 stainless steel (included)
Mass6500-01-EXT1-BKT01: 1.8 kg
6500-01-INT1-BKT01: 2 kg
Dimensionssee dimension drawing
Scope of deliveryTwo (2) brackets included for each 6500-01-INT1-BKT01. Mounting hardware also included.