Select Your Country

Go to global website

AD.*.*.*.*.* Adapter

Key Benefits at a Glance

  • Adapter male thread metric to female thread metric
  • Adapter male thread metric to female thread NPT
  • Metric and NPT versions available
  • Brass nickel-plated or stainless steel
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22

Show more

Approval
Product Compliance: Europe – CE
Approval
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of AD.*.*.*.*.*

Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Thread size (TD)see data table
Thread type femalemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Thread size female (TF)see data table
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Washer gasketaramid fibers bonded with NBR
Adapterbrass nickel-plated or AISI 316 (1.4401) stainless steel
O-Ringchloroprene / neoprene or silicone
Masssee data table
Dimensionssee data table
Ambient temperaturechloroprene O-ring: -40 ... 100 °C (-40 ... 212 °F)
silicone O-ring: -60 ... 130 °C (-76 ... 266 °F)
washer gasket: -40 ... 80 °C (-40 ... 176 °F)
Service temperature might be limited by the use of O-rings or washer gaskets.
EU-type examination certificateCESI 15 ATEX 029X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CES 15.0006X
UKCA approvalCML 22 UKEX 1267X
CCoE approvalPESO A/P/HQ/KA/104/5579 (P420366)
CCC approval2021312313000345
Degree of protectionEN 60529
CE marking0102
Scope of deliveryK01 - metric variants, individual component: Adapter , washer gasket , locknut , Brief instructions
K01 - NPT variants, individual component: Adapter , washer gasket , locknut , Brief instructions
Knn - packing unit with multiple components: Adapter , Brief instructions (1 copy)
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.