Select Your Country

Go to global website

AD.M20.NPT1/2.BN.C.15.K01 Adapter

Key Benefits at a Glance

  • Adapter male thread metric to female thread NPT
  • Brass nickel-plated
  • Thread M20
  • Thread NPT 1/2''
  • Seal chloroprene
  • Ex db, Ex eb and Ex tb certified
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Packaging unit: 1 piece, kit with accessories

Show more

Approval
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of AD.M20.NPT1/2.BN.C.15.K01

Thread typemetric ISO pitch 1.5 mm
Thread size (TD)M20
Thread type femaleNPT ANSI ASME B1.20.1
Thread size female (TF)NPT 1/2''
Degree of protectionIP66 / IP68
Material
Finishinherent color silver
Washer gasketaramid fibers bonded with NBR
Adapterbrass, nickel-plated
O-Ringchloroprene
Mass
Individual componentapprox. 51 g
Packing unitapprox. 66 g
Dimensions
Width across corners (D2)27.5 mm
Diameter internal hole (DI)14 mm
Length outside enclosure (H)19 mm
Width across flats (SW1)25 mm
Thread length (TL)15 mm
Thread length female (TLF)15 mm
Total length (L)34 mm
Tightening torque
Nut torque at enclosure (SW1)6 Nm
Ambient temperature-40 ... 100 °C (-40 ... 212 °F)
washer gasket -40 ... 80 °C (-40 ... 176 °F)
EU-type examination certificateCESI 15 ATEX 029X
MarkingEx-Hexagon II 2 GD
Ex db IIC Gb
Ex eb IIC Gb
Ex tb IIIC Db
IECEx approvalIECEx CES 15.0006X
UKCA approvalCML 22 UKEX 1267X
CCoE approvalPESO A/P/HQ/KA/104/5579 (P420366)
CCC approval2021312313000345
Degree of protectionEN 60529
Delivery quantity1
Scope of deliveryAdapter
locknut
washer gasket
Brief instructions
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.