Select Your Country
KFD2-STC4-Ex1 SMART Transmitter Power Supply
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (Power Rail)
- Input 2-wire and 3-wire SMART transmitters and 2-wire SMART current sources
- Output 0/4 mA ... 20 mA
- Terminals with test points
- Up to SIL 2 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- IT
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of KFD2-STC4-Ex1
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 |
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | Ur | 20 ... 35 V DC |
Ripple | within the supply tolerance | |
Power dissipation | 1.4 W | |
Power consumption | 1.8 W |
Connection side | field side | |
Connection | terminals 1+, 2-, 3 or 5-, 6+ | |
Input signal | 0/4 ... 20 mA | |
Voltage drop | ≤ 2.4 V at 20 mA (terminals 5, 6) | |
Input resistance | ≤ 64 Ω terminals 2-, 3 ; ≤ 500 Ω terminals 1+, 3 (250 Ω load) | |
Available voltage | ≥ 16 V at 20 mA terminals 1+, 3 |
Connection side | control side | |
Connection | terminals 7-, 8+, 9 | |
Load | 0 ... 800 Ω at 20 mA | |
Output signal | 0/4 ... 20 mA (overload > 25 mA) | |
Ripple | max. 50 µA rms |
Deviation | at 20 °C (68 °F), 0/4 ... 20 mA ≤ 10 µA incl. calibration, linearity, hysteresis, loads and fluctuations of supply voltage | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 7.5 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0.3 ... 7.5 kHz (-3 dB) | ||||
Settling time | 200 µs | ||||
Rise time/fall time | 20 µs |
Output/power supply | functional insulation, rated insulation voltage 50 V AC |
Display elements | LED | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Degree of protection | IP20 | ||||||||||
Connection | screw terminals | ||||||||||
Mass | approx. 200 g | ||||||||||
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , (W x H x D) housing type B2 | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
EU-type examination certificate | BAS 99 ATEX 7060 X | ||||||||||||||||
| |||||||||||||||||
Supply | |||||||||||||||||
| |||||||||||||||||
Equipment | terminals 1+, 3- | ||||||||||||||||
| |||||||||||||||||
Equipment | terminals 2-, 3 | ||||||||||||||||
| |||||||||||||||||
Equipment | terminals 1+, 2 / 3- | ||||||||||||||||
| |||||||||||||||||
Equipment | terminals 5-, 6+ | ||||||||||||||||
| |||||||||||||||||
Output | |||||||||||||||||
| |||||||||||||||||
Certificate | TÜV 99 ATEX 1499 X | ||||||||||||||||
| |||||||||||||||||
Galvanic isolation | |||||||||||||||||
| |||||||||||||||||
Directive conformity | |||||||||||||||||
|
UL approval | ||||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |