Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Sensor module |
Detection range min. | 0 ... 1500 mm by background evaluation, 500 ... 1500 mm by background suppression | |
Detection range max. | 0 ... 2500 mm with background evaluation, 500 ... 2500 mm with background suppression | |
Light source | IRED | |
Black-white difference (6 %/90 %) | < 20 % at 2000 mm sensor range | |
Marking | CE | |
Operating mode | switching between background suppression/evaluation | |
Diameter of the light spot | 75 x 75 mm by sensing range 2000 mm |
MTTFd | 880 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 60 % |
Function indicator | LED red | |
Control elements | Sensing range adjuster, light-on/dark-on changeover switch, changeover switch for mode of operation Background suppression / Background evaluation ; Adjuster for edge monitoring left/right |
Operating voltage | UB | 17 ... 30 V DC , 18 ... 28 V AC |
No-load supply current | I0 | < 100 mA |
Switching type | Light-on/dark-on changeover switch | |
Signal output | Relay, 1 alternator | |
Switching voltage | max. 24 V DC , 48 V AC | |
Switching current | ≤ 1 A | |
Switching power | 24 W / 55 VA | |
Response time | 30 ms , 2 s after test |
Directive conformity | |||||
| |||||
Standard conformity | |||||
|
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
UN/ECE Regulation No. 10 (E1) | Type-approval number: 047349 |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Connection | screw terminals |
Series | TopScan |
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |