Select Your Country
LUC-M10 Ultrasonic Level Sensor
Key Benefits at a Glance
- Device for non-contact level measurement
- Measuring range up to 5 m in fluids
- Measuring range up to 2 m in bulk materials
- Quick and simple commissioning via menu-guided onsite operation with four-line display
- Optional remote display and operation (up to 20 m from transmitter)
- Integrated temperature sensor for automatic correction of the temperature dependent sound velocity
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of LUC-M10
Measuring method | The sensor of the device transmits ultrasonic pulses in the direction of the product surface. There, the ultrasonic pulses are reflected back and received by the sensor. The device measures the time between pulse transmission and reception. The instrument uses the time (and the velocity of sound) to calculate the distance between the sensor membrane and the product surface. As the device knows the empty distance from a user entry, the device calculate the level. | |
Equipment architecture | 4 ... 20 mA output with HART protocol | |
Construction type | compact device | |
Series | LUC-M10 |
Connection | 2-wire , 4 ... 20 mA , HART protocol , 14 ... 36 V DC | |
Rated voltage | Ur | 14 ... 36 V DC , 8 V DC at 20 mA |
Ripple | 47 ... 125 Hz , Upp = 200 mV (measured at 500 Ω) | |
Noise | 0.5 ... 10 kHz , Urms = 2.2 mV (measured at 500 Ω) | |
Current consumption | 3.6 ... 22 mA | |
Power consumption | 51 ... 800 mW |
Measured variable | distance between the sensor membrane and the product surface using the linearization function, the device calculate - level in any units - volume in any units - flow across measuring weirs or open channels in any units | |
Measuring range | max. 5 m (16.4 foot) in fluids max. 2 m (6.6 foot) in bulk materials | |
Operating frequency | approx. 70 kHz | |
Blocking distance | 0.25 m |
Load | min. 250 Ω for HART communication | |
Linearity | The linearization function of the device allows conversion of the measured value into any unit of length or volume. In open channels or measuring weirs, also a flow linearization is possible (calculation of the flow from the measured level). | |
Output signal | 4 ... 20 mA with HART protocol | |
Output damping | 0 ... 255 s , freely selectable | |
Signal on alarm | error information can be accessed via the following interfaces: - on-site display (error symbol, error code and plain text description) - current output (configurable) - digital interface |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
|
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529:2001 | |
Vibration resistance | EN 60068-2-64 | |
Climate class | EN 60068-2-38 (test Z/AD) DIN/IEC 68 T2-30Db | |
Resistance to alternating temperature cycles | EN 60068-2-14 |
Reaction time | min. 2 s | |
Reference operating conditions | temperature = 20 °C (68 °F) pressure = 1013 mbarabs humidity = 50 % ideal reflective surface (e. g. calm, smooth fluid surface) no interference reflections within signal beam set application parameters: - tank shape = flat ceiling - medium property = liquid - process conditions = calm surface | |
Measured value resolution | 1 mm | |
Measuring frequency | max. 0.5 Hz | |
Maximum measured error | typical specifications for reference operating conditions (include linearity, repeatability, and hysteresis): ± 2 mm (0.08 inch) or 0.2% of set measuring range (empty calibration)1) 1) whichever is greater |
Installation conditions | see technical information (TI) | |||||||
Ambient conditions | ||||||||
| ||||||||
Process conditions | ||||||||
|
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) see technical information (TI) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
Degree of protection | with closed housing, tested according to - IP68, NEMA 6P (24 h at 1.83 m under water surface) - IP66, NEMA 4X with open housing: IP20, NEMA 1 (also ingress protection of the display) | |
Connection | cable gland M20x1.5 cable gland NPT1/2 cable gland G1/2 | |
Material | material in contact with process: sensor PVDF, seal EPDM housing: aluminum, seawater resistant, chromated, powder-coated cover: - aluminum, for version without on-site display - inspection glass for version with on-site display | |
Mass | 2.5 kg | |
Dimensions | see section dimensions | |
Process connection | - cylindrical thread G1-1/2B, G2B to DIN/ISO 228/1 - conical thread NPT1-1/2, NPT2 to ANSI B 1.20.1 - flanges to EN 1092-1 from DN80, to ANSI B 16.5 from 3 inch, to JIS B 2238 (RF) from DN80 - mounting bracket LUC-Z17 |
EU-type examination certificate | see instruction manuals (SI) | ||||
Directive conformity | |||||
|
Construction type | housing design: - F12 housing with sealed terminal compartment for standard or EEx ia applications - T12 housing with separate terminal compartment and flameproof encapsulation cover: - version without on-site display - version with on-site display (transparent cover), this version cannot be supplied together with the ATEX II 1/2D certificate |
Display elements | display and operating module LUC-Z15 at the device | |
Control elements | on-site operation: - via 3 keys of the display and operating module - via handheld terminal remote control: - operation with operating program (for communication variant HART) |
Supplementary documentation | technical information (TI) manuals, brief instructions (BA, KA) instruction manuals (SI) control drawings (ZD) | |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Designation | - LUC-Z18, mounting bracket - LUC-Z2*, cantilever - LUC-Z3*, mounting frame - LUC-Z5*, wall bracket - LUC-Z-A**N**, adapter flange with conical thread - LUC-Z-F**G**, adapter flange with metrical thread - LUC-Z15, display and operating module for on-site operation - LUC-Z16, weather protection cover - LUC-Z40-**1*, remote display and operation |
Related News and Applications
Read more on news and applications related to this product.