Select Your Country

Go to global website

KFD0-CC-Ex1 Current/Voltage Converter

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (loop powered)
  • Current or voltage input
  • Output: 4 ... 20 mA
  • Potentiometer or DIP switch selectable ranges
  • Line fault detection (LFD)

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of KFD0-CC-Ex1

Signal typeAnalog input
Rated voltageUr12 ... 35 V DC loop powered
Power dissipation0.4 W
Connection sidefield side
Connectionterminals 1+, 2-
Current range0 ... 20 mA , load ≤ 50 Ω
Voltage range0 ... 10 V , load ≥ 100 kΩ
Connection sidecontrol side
Connectionterminals 9+, 8-
Load(U -12 V) / 0.02 A
Current output4 ... 20 mA , limited to ≤ 35 mA
Fault signaldownscaling ≤ 3 mA
Deviation
After calibration0.1 % of full-scale value
Temperature effect span: 0.050 % of span /K ; zero point: 0.060 % of span /K
Linearization≤ 0.04 % of full-scale value
Influence of supply voltage6.5 ppm/V
Rise time250 ms
Input/Outputsafe isolation according to EN 50178, rated insulation voltage 253 Veff
Control elementsDIP switch
potentiometer
Configurationvia DIP switches
via potentiometer
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Galvanic isolationEN 50178:1997
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Connectionscrew terminals
Massapprox. 100 g
Dimensions20 x 119 x 115 mm (0.8 x 4.7 x 4.5 inch) (W x H x D) , housing type B2
Height119 mm
Width20 mm
Depth115 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
EU-type examination certificateZELM 00 ATEX 0034
MarkingEx-Hexagon II (1)GD [EEx ia] IIC
InputEEx ia IIC
VoltageUo9.6 V
CurrentIo0.5 mA
PowerPo1.1 mW linear characteristic
Output
Maximum safe voltageUm60 V (Attention! The rated voltage can be lower.)
CertificateTÜV 01 ATEX 1777 X
MarkingEx-Hexagon II 3G Ex nA II T4
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
CSA approval
Control drawing116-0132
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.