Select Your Country

Go to global website

HiC2871A Solenoid Driver

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (loop powered)
  • Output 45 mA at 12 V DC
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508

Show more

Approval
Approval
Approval
Product Compliance: USA - cULus
Functional Safety: Safety Integrity Level - 3
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of HiC2871A

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
Connectionloop powered
Rated voltageUr19 ... 30 V DC loop powered
Power dissipation< 1.3 W
Connection sidecontrol side
ConnectionSL1: 7a(-), 9a(-); 8a(+), 10a(+)
Test pulse lengthmax. 2 ms from DO card
Signal level1-signal: 19 ... 30 V DC
0-signal: 0 ... 5 V DC
Rated voltageUr19 ... 30 V DC
Rated currentIr0-signal: typ. 1.6 mA at 1.5 V DC; typ. 8 mA at 3 V DC (maximum leakage current DO card)
1-signal: ≥ 36 mA (minimum load current DO card)
Inrush current≤ 200 mA after 100 µs
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-)
Internal resistorRiapprox. 240 Ω
CurrentIe≤ 45 mA
VoltageUe≥ 12 V
Current limitImax45 mA
Open loop voltageUstyp. 24.6 V
Switching frequencyfmax. 10 Hz
Energized/De-energized delay28 ms / 10 ms
Output/other circuitsbasic insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff
Display elementsLED
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2017 , IEC/EN 61326-3-2:2018
For further information see system description.
Degree of protectionIEC 60529:2013
Protection against electrical shockUL 61010-1:2012
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Degree of protectionIP20
Massapprox. 150 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 1 and 4 trimmed
For further information see system description.
EU-type examination certificateFIDI 21 ATEX 0069X
MarkingEx-Hexagon II 3(1)G Ex ec [ia Ga] IIC T4 Gc
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
OutputEx ia
VoltageUo26 V
CurrentIo110 mA
PowerPo715 mW
Input
Maximum safe voltageUm60 V (Attention! The rated voltage can be lower.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, rated insulation voltage 300 Vrms
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020 , EN 60079-7:2015+A1:2018 , EN 60079-11:2012 , EN IEC 60079-15:2019
FM approvalFM 17 US 0111 X , FM 17 CA 0057 X
Control drawing116-0442
UL approvalE106378
Control drawing116-0447A (cULus)
IECEx approval
IECEx certificateIECEx EXA 17.0009X
IECEx markingEx ec [ia Ga] IIC T4 Gc
[Ex ia Da] IIIC
[Ex ia Ma] I
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.