Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of OMT550-R200-2EP-IO-V31
Distance sensor |
Measuring range | 100 ... 550 mm | |
Reference target | standard white, 100 mm x 100 mm | |
Light source | LED | |
Light type | modulated visible red light | |
LED risk group labelling | exempt group | |
Angle deviation | max. +/- 1.5 ° | |
Diameter of the light spot | approx. 20 mm at a distance of 550 mm | |
Opening angle | 2.5 ° | |
Ambient light limit | EN 60947-5-2 : 45000 Lux | |
Resolution | 0.1 mm |
MTTFd | 600 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % |
Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
Function indicator | LED yellow: constantly on - switch output active constantly off - switch output inactive | |
Control elements | Teach-In key | |
Control elements | 5-step rotary switch for operating modes selection |
Operating voltage | UB | 10 ... 30 V DC |
Ripple | max. 10 % | |
No-load supply current | I0 | < 25 mA at 24 V supply voltage |
Protection class | III |
Interface type | IO-Link ( via C/Q = pin 4 ) | |
IO-Link revision | 1.1 | |
Device profile | Identification and diagnosis Smart Sensor type 0/type 3.3 | |
Device ID | 0x111901 (1120513) | |
Transfer rate | COM2 (38.4 kBit/s) | |
Min. cycle time | 3 ms | |
Process data width | Process data input 4 byte Process data output 2 bits | |
SIO mode support | yes | |
Compatible master port type | A |
Switching type | The default setting is: C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link Q2 - Pin2: NPN normally-open, PNP normally-closed | |
Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA , resistive load | |
Usage category | DC-12 and DC-13 | |
Voltage drop | Ud | ≤ 1.5 V DC |
Response time | 2 ms , see table 1 |
Communication interface | IEC 61131-9 | |
Product standard | EN 60947-5-2 |
Temperature drift | 0.05 %/K | |
Warm up time | 5 min | |
Repeat accuracy | ≤ 1 % , see table 1 | |
Linearity error | 0.75 % |
UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 | |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Ambient temperature | 10 ... 60 °C (50 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP67 / IP69 / IP69K | ||||||||||
Connection | 4-pin, M8 x 1 connector, 90° rotatable | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | approx. 35 g | ||||||||||
Dimensions | |||||||||||
|