Select Your Country

Go to global website

ENA36IL-R***-Analog Multiturn absolute rotary encoder

Key Benefits at a Glance

  • Very small housing
  • High climatic resistance
  • 4 Bit multiturn
  • Models with analog voltage or current output
  • Surge and reverse polarity protection

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENA36IL-R***-Analog

Detection typemagnetic sampling
Device typeAbsolute rotary encoder
Measuring rangemin. 0 ... 22.5 °
max. 65566 x 360 °
factory setting: 16 x 360"
Resolution17 Bit (13 bits/revolution)
UL File NumberE223176 "For use in NFPA 79 Applications only" , if UL marking is marked on the product.
Operating voltageUB8 ... 32 V DC
Current consumptiontyp. 15 mA (with voltage output)
typ. 20 mA (with current output)
Input typelower limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Input typeupper limit of measuring range
Signal voltage
High8 ... 32 V DC
Signal durationmin. 1 s
Output typeanalog voltage output or analog current output (see type code)
Default settingrising ramp at ccw rotation
Linearity error≤ 0.15 %
Load resistormin. 5000 Ω (with voltage output) , min. 500 Ω (with current output) ; Max. value for supply voltage 8 V. For higher supply voltage lower load resistance can be used.
ConnectorM12 connector, 5 pin
Cable∅6 mm, 4 x 2 x 0.14 mm2, 1 m
Degree of protectionaccording DIN EN 60529
Connection sidecable models: IP54
connector models: IP65
Shaft sideIP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
UL approvalcULus Listed, General Purpose, Class 2 Power Source , if UL marking is marked on the product.
Operating temperaturecable, movable installation: -5 ... 70 °C (23 ... 158 °F)
cable, fixed installation: -30 ... 70 °C (-22 ... 158 °F)
connector models: -40 ... 85 °C (-40 ... 185 °F)
Storage temperaturecable models: -30 ... 70 °C (-22 ... 158 °F)
connector models: -30 ... 85 °C (-22 ... 185 °F)
Relative humidity98 % , no moisture condensation
Material
Housingnickel-plated steel
FlangeAluminum
ShaftStainless steel
Massapprox. 150 g , with cable
Rotational speedmax. 12000 min -1
Moment of inertia30 gcm2
Starting torque< 3 Ncm
Shaft load
Axial offset± 0.3 mm static
Radial offset± 0.5 mm static
Dimensions
Length46 mm
Diameter36.5 mm