Select Your Country

Go to global website

ENI58PL-R*** Incremental rotary encoder

Key Benefits at a Glance

  • Housing ∅ 58 mm
  • Recessed hollow shaft
  • Puls count configurable from 1 ... 16384
  • Direction of rotation configurable
  • Output type configurable

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ENI58PL-R***

Detection typemagnetic sampling
Linearity error± 0.1 °
Pulse countconfigurable from 1 ... 16384
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Operating voltageUB4.75 ... 30 V DC
No-load supply currentI0max. 50 mA
Output typeHTL/TTL configurable
Load currentmax. per channel 50 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 1000 kHz
Rise time300 ns
Phase position A to B90 ° ± 14 ° for speed > 100 min-1
Duty cycle1/2 ± 15 % for speed > 100 min-1
ConnectorM12 connector, 8-pin
M12 connector, 5 pin
M23 connector, 12-pin
Cable∅6 mm, 4 x 2 x 0.14 mm2
Degree of protectionDIN EN 60529, IP65, IP67
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 1000 Hz
Operating temperaturecable, movable installation: -5 ... 70 °C (23 ... 158 °F)
cable, fixed installation: -30 ... 70 °C (-22 ... 158 °F)
connector models: -40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Material
Housingnickel-plated steel , painted
FlangeAluminum
ShaftStainless steel
Massca 300 g
Rotational speedmax. 3000 min -1
Moment of inertia≤ 30 gcm2
Starting torque≤ 3 Ncm for IP65 , ≤ 5 Ncm for IP67
Shaft load
Axialmax. 40 N
Radialmax. 110 N
Dimensions
Diameter58.5 mm
Default settingoutput type HTL , pulse count 1024 , direction of rotation A before B (clockwise)