Select Your Country

Go to global website

HiC2877 Solenoid Driver

Key Benefits at a Glance

  • 1-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 40 mA at 11.2 V DC, 55 mA current limit
  • Contact or logic control input
  • Entity parameter Io/Isc = 93 mA
  • Line fault detection (LFD)
  • Test pulse immunity
  • Up to SIL 3 acc. to IEC/EN 61508 (loop powered)

Show more

Approval
Approval
Product Compliance: Europe – CE
Functional Safety: Safety Integrity Level - 3
Approval
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR
  • PL

Technical data of HiC2877

Signal typeDigital Output
Safety Integrity Level (SIL)SIL 3
Systematic capability (SC)SC 3
ConnectionSL1: 1a, 1b(-); 2a, 2b(+)
Rated voltageUr20.4 ... 30 V DC loop powered
20.4 ... 30 V DC bus powered via Termination Board
Input current62 mA at 24 V, 300 Ω load
Power dissipation1 W at 24 V, 300 Ω load
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-) loop powered
SL1: 10a(+), 9a(-) bus powered
Control inputexternal switch (dry contact or open collector) non isolated or logic signal input fully floating
Signal level1-signal: 15...30 V DC (current limited to 3 mA) or contact close (internal 10 kΩ pull-up)
0-signal: 0...5 V DC or contact open
Power dissipation1 W at 24 V, 300 Ω load for loop powered
Inrush current0.2 A , 15 ms loop powered
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-)
Internal resistorRiapprox. 280 Ω
CurrentIe≤ 40 mA
VoltageUe≥ 11.2 V
Current limitImax55 mA
Open loop voltageUsapprox. 22.5 V
Loadnominal 0.1 ... 5 kΩ
Switching frequencyf- bus powered: filter OFF: max. 150 Hz, filter ON: max. 15 Hz
- loop powered: max. 10 Hz
Energized/De-energized delay- bus powered: filter OFF: 1 ms, filter ON: 10 ms
- loop powered: switch-on 50 ms, switch-off 6 ms (300 Ω load)
Line fault detection
Short-circuit< 25 Ω
Open-circuit> 100 kΩ
Test current< 4 mA
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Fault current4 mA pulsing (20 ms ON, 200 ms OFF)
Fault levellead short-circuit detection at < 25 Ω
lead breakage detection at > 100 kΩ typical
Output/power supply, inputs, and collective errorsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Display elementsLEDs
Control elementsDIP switch
Factory settingbus powered, input: dry contact, line fault detection enabled
Configurationvia DIP switches
Labelingspace for labeling at the front
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP20
Massapprox. 100 g
Dimensions12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D)
Height106 mm
Width12.5 mm
Depth128 mm
Mountingon termination board
Codingpin 2 and 3 trimmed
For further information see system description.
EU-type examination certificateCESI 10 ATEX 046
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC
[exsign] II (1)D [Ex ia Da] IIIC
[exsign] I (M1) [Ex ia Ma] I
OutputEx ia Ga, Ex ia Da, Ex ia Ma
VoltageUo25.2 V
CurrentIo93 mA
PowerPo586 mW
Supply
Maximum safe voltageUm253 V AC (Attention! Um is no rated voltage.)
CertificateKIWA 15 ATEX 0036 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-7:2015+A1:2018
FM approval
Control drawing116-0431 (cFMus)
UL approval
Control drawing116-0383 (cULus)
IECEx approval
IECEx certificateIECEx CES 10.0017
IECEx KIWA 15.0018X
IECEx marking[Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I
Ex ec IIC T4 Gc
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.