Select Your Country

Go to global website

PF-BExCP3A-BG-ST-NF-NL-RD Manual Call Point Ex de IIC, Aluminum

Key Benefits at a Glance

  • Spring mechanism with break glass
  • Color red
  • 95 mm x 98 mm x 76 mm
  • Aluminum housing
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex de and Ex t certified

Show more

Product Compliance: Europe – CE
Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PF-BExCP3A-BG-ST-NF-NL-RD

Operating voltage250 V AC max. , 50 V DC max.
Operating current5 A AC max. 1 A DC max.
Terminal capacity4 mm2
Line monitoringnone
Functionspring mechanism , with glass protection
Cover fixingM6 stainless steel socket cap head screws
Degree of protectionIP66
Cable entrythru-holes direct through body
Cable entry face A
M20 quantity2
M20 seriesStopping Plugs, Plastic
M20 infoface A/B alternatively by rotating the lower enclosure section
Cable entry face B
M20 quantity2
M20 seriesStopping Plugs, Plastic
M20 infoface A/B alternatively by rotating the lower enclosure section
Cable entry face C
M20 quantity1
M20 seriesStopping Plugs, Plastic
M20 infoface C/D alternatively by rotating the lower enclosure section
Cable entry face D
M20 quantity1
M20 seriesStopping Plugs, Plastic
M20 infoface C/D alternatively by rotating the lower enclosure section
Terminal assembly
Terminal capacity4 mm2
Number of terminals per rail6
Material
EnclosureAluminum
Glass1.6 mm
Finishpainted red
SealRubber gasket
Mass0.8 kg
Dimensions
Height (A)98 mm
Width (B)95 mm
Depth (C)76 mm
Mounting holes distance (G)58.3 mm
Mounting holes distance (H)78.4 mm
Mounting holes diameter (J)5 mm
Groundinginternal screw joint M4
external grounding bolt M5
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateSIRA 09 ATEX 3286X
MarkingEx-Hexagon II 2 GD
Ex d e IIC T* Gb
Ex t IIIC T** Db
T6/T60 °C @ Ta +55 °C
IECEx approvalIECEx SIR 09.0121X
GOST-R approvalPOCC GB.JB05.B03365
INMETRO approval10-IEx-0011X
Degree of protectionEN 60529
Scope of deliverydevice
test key
Instruction leaflet
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.