Select Your Country

Go to global website

DPU1200-J2-22F* Display Unit

Key Benefits at a Glance

  • 10 point multi-touch sensor option allows design of modern user interfaces
  • Highly resistant to cleaning agents with stainless steel bezel and seamless glass design
  • Design optimized for easy cleanability
  • Low-power consumption and heat dissipation due to LED backlight technology
  • Optionally integrated RFID reader

Show more

Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of DPU1200-J2-22F*

Display Unit
Power consumptionaverage: 22 W
at maximum brightness: max. 27 W
Display
TypeLC display with LED backlight Optically bonded
Screen size54.61 cm (21.5 inch)
Resolution1920x1080 (Full HD) , Aspect ratio 16:9
Color depth16.7 Mio.
Contrast ratio5000 (typical)
Brightness300 cd/m2 (nit)
Viewing angle175° in all directions
Life spanback lamp life: 50.000 hrs typical half life , at 20 °C (68 °F)
Input devices
Touch screenoptional: projective capacitive, 10 finger multi-touch, glove-friendly
Interface typeinterface v1.0 from Pepperl+Fuchs for computing units from Pepperl+Fuchs
Bluetooth v4.0 , communication distance up to 30 m in open terrain (optional) , transmission power : +8 dBm
Transmitter frequency2.402 ... 2.48 GHz
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Non-Bluetooth / non-RFID products only
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 61326-1:2013
EN 300 328 V2.2.2:2019
EN 301 489-1 V2.2.0:2017
EN 301 489-17 V3.2.0:2017
Bluetooth products only
 
EN 61326-1:2013
EN 301489-1 V2.2.3:2019
EN 301489-3 V2.3.2:2023
EN 300 330 V2.1.1:2017
EN 61010-1:2010
EN 62479 :2010
EN 62311:2008
RFID products only
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Operating temperature0 ... 50 °C (32 ... 122 °F) (normal operation)
-20 ... 50 °C (-4 ... 122 °F) (after 1 hour of operation)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity93% at 40°C, non-condensating, according to EN 60068-2-78
Shock resistance18 shocks 15 g , 11 ms all axis, IEC 60068-2-27
Vibration resistance10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6
Degree of protectionIP66 ( when mounted on the TCU or PCU from Pepperl+Fuchs )
Material
Surfacefront: glass (optional with stainless steel bezel)
Back side: powder coated aluminum
Massapprox. 11 kg
Dimensions624 mm x 458 mm x 35 mm
Cut out dimensions583 mm x 417 mm
EU-type examination certificateBVS 16 ATEX E 081 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
[exsign] II 3D Ex tc IIIC T80 °C Dc
Directive conformity
Directive 2014/34/EUEN 60079-0:2018
EN IEC 60079-7:2015+A1:2018
EN 60079-31:2014
IECEx approvalIECEx BVS 16.0061X
Approved forEx ec IIC T4 Gc
Ex tc IIIC T80 °C Dc
StandardsIEC 60079-0:2017, Ed. 7.0
IEC 60079-7:2017, Ed. 5.1
IEC 60079-31:2013, Ed. 2.0