Select Your Country

Go to global website

NCB1,5-12GM60-E2-D-V1 Inductive sensor

Key Benefits at a Glance

  • 1.5 mm flush
  • Operating pressure 500 bar, peak pressure 1000 bar
  • For applications in hydraulic cylinder
Product Compliance: USA - cCSAus
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCB1,5-12GM60-E2-D-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf0 ... 600 Hz
HysteresisH3 ... 15 % typ. 8 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2 V
Operating currentIL0 ... 200 mA
No-load supply currentI0≤ 10 mA
Operating pressure500 bar (7252 psi)
Peak pressure1000 bar (14504 psi)
MTTFd728 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Connection typeConnector plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceCeramic
Degree of protectionIP68
Connector
ThreadingM12 x 1
Number of pins4
Mass34 g
Dimensions
Length69 mm
Diameter12 mm