Select Your Country

Go to global website

FC* LCU Control Units Ex d IIC, Aluminum

Key Benefits at a Glance

  • Ex d and Ex tD certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Gas group IIC
  • Aluminum enclosure
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Degree of protection IP66

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of FC* LCU

Operating voltagesee PDF data sheet
Operating currentsee PDF data sheet
Terminal capacitysee PDF data sheet
Terminal torque0.8 Nm
Functionsee PDF data sheet
Usage categorysee PDF data sheet
Thread typemetric ISO pitch 1.5 mm
Enclosure rangeFC4
Enclosure coverdetachable
Cover fixingstainless steel socket cap head screws
ScrewsM6
Number6
Tightening torque3 Nm
Material of screwsstainless steel
Yield stressmin. 450 N/mm2
Cover sealchloroprene
Flamepath greaseFluid film grade AR
Degree of protectionIP66
Cable entrymetric threaded
Cable entry face A
M20 quantity1
Cable entry face B
M20 quantity1
Cable entry face C
M20 quantity1
M20 typeStopping Plug
Cable entry face D
M20 quantity1
M20 typeStopping Plug
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7032
Massapprox. 1.7 kg
Dimensionssee PDF data sheet
Mountingsee PDF data sheet
GroundingM6 external grounding points
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
EU-type examination certificateSIRA 07 ATEX 1133X
MarkingEx-Hexagon II 2 GD
Ex d IIC T* Gb
Ex tD A21
T6/T80 °C @ Ta +60 °C
IECEx approvalIECEx SIM 07.0001X
Degree of protectionEN60529
Usage categoryIEC / EN 60947
CE marking0102
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.