Select Your Country

Go to global website

GR.T* Terminal and Junction Boxes Ex e / Ex i, Glass-Fiber Reinforced Polyester (GRP)

Key Benefits at a Glance

  • Glass-fiber reinforced polyester (GRP) enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Installation in Class I, II, Division 2
  • Ex eb, Ex ia and Ex tb certified
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Prefabricated mounting grid for flexible arrangement of internal components
  • Durable IP degree of protection due to foamed gasket and protected sealing area
  • Easy cover opening without damage due to mulitple pry points
  • Withstands temperatures down to -60 °C
  • Customizable configuration of terminals, cable entries and cable gland types as per specification
  • Sturdy hinges as an option

Show more

Approval
Approval
Product Compliance: USA - cETLus Intertek
Product Compliance: Europe – CE
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of GR.T*

Terminal and Junction Boxes Ex e / Ex i, Glass-Fiber Reinforced Polyester (GRP)
Operating voltage690 V AC / DC max. , depending on size for ATEX / IECEx
600 V AC / DC max. for North American approvals
Operating current350 A max. , depending on size and certification
Enclosure coverfully detachable , optional hinges
Cover fixingstainless steel combination Phillips and slotted screw , see data table
Cover sealfoamed silicone
Degree of protectionIP66 , Type 4X
Cable entrysee data table
Number of cable entriessee data table
Terminal assembly
Number of railssee data table
Terminal typeStandard see PDF datasheet, other terminal types optional
Number of terminals per railsee data table
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Grounding plate2 mm brass optional
Masssee data table
valid for empty enclosure, will increase according to integrated components
Shock resistanceIK09 (from GR.18.18.10 and larger, IK09, IK10 apply)
Dimensionssee data table
Mountingsee data table
Groundingnone as standard
optional M6 or M8 internal/external brass nickel-plated grounding bolt
optional M6 or M8 internal/external stainless steel grounding bolt
Ambient temperature-60 ... 65 °C (-76 ... 149 °F)
EU-type examination certificateCML 17 ATEX 3255X

MarkingEx-Hexagon II 2 GD
Ex eb IIC T* Gb
Ex ia IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T5/T95 °C @ Ta +55 °C
T4/T130 °C @ Ta +65 °C
UL approval
Approved forClass I and II, Division 2
Class I, Zone 2, Class II, Zone 22
cULusUL 508A , UL 698A , UL 121201
cETLusIntertek 5003368
Ambient temperature-25 ... 40 °C (-13 ... 104 °F)
IECEx approvalIECEx CML 17.0144X

UKCA approvalCML 21 UKEX 3896X

ETL approval
ETL certificateIntertek 5003368 , Intertek 5022079
Approved forClass I, Division 2, Groups A, B, C, D
Class II, Division 2, Groups F, G
Class III
cETLusaccording to UL 1773 , UL 121201 , CSA C22.2, No. 40, 213
Ambient temperature-40 ... 65 °C (-40 ... 149 °F)
IA approvalMASC S/18-1639X
CCC approval2020322303002568
Degree of protectionEN60529 and UL 50 / UL 50E
CE marking0102
Ordering informationThis terminal box will be delivered completely configured and assembled ready for use. For configuration details please contact customer service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesM6 or M8 internal/external brass nickel-plated grounding bolts
M6 or M8 internal/external stainless steel grounding bolts
grounding plate, brass
mounting plate, stainless steel
hinges, polyamide
mounting block for DIN mounting rail, polyamide
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label