Select Your Country
HiC2025A SMART Transmitter Power Supply
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Input for 2-wire SMART transmitters and current sources
- Output for 4 mA ... 20 mA or 1 V ... 5 V
- Low power dissipation
- Reduced intrinsically safe parameters
- Up to SIL 2 (SC 3) acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiC2025A
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 2 | |
Systematic capability (SC) | SC 3 |
Connection | SL1: 1a, 1b(-); 2a, 2b(+) | |
Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 45 mA at 24 V and 20 mA source mode output |
Power dissipation | ≤ 800 mW | |
Power consumption | ≤ 1.1 W |
Connection side | field side | |
Connection | SL2: 5a(+), 1b(-); 5a(+), 5b(-) | |
Input signal | 4 ... 20 mA limited to approx. 26 mA | |
Voltage drop | approx. 5 V on SL2: 5a(+), 1b(-) | |
Available voltage | ≥ 14.7 V at 20 mA ≥ 18 V at 4 mA on SL2: 5a(+), 5b(-) |
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) | |
Load | 0 ... 350 Ω (source mode) | |
Output signal | source mode: 4 ... 20 mA or 1 ... 5 V (internal resistor: 250 Ω, 0.1 %) sink mode: 4 ... 20 mA, operating voltage 10 ... 30 V For additional internal or external loads the voltage drop has to be considered, e. g. 250 Ω x 20 mA = 5 V. | |
Ripple | 20 mV rms |
Deviation | at 20 °C (68 °F) < 0.1 % of full scale, incl. non-linearity and hysteresis (source mode and sink mode 4 ... 20 mA) ≤ ± 0.2 % incl. non-linearity and hysteresis (source mode 1 ... 5 V) | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) | ||||
Settling time | ≤ 50 ms | ||||
Rise time/fall time | ≤ 10 ms |
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Output/power supply | basic insulation according to IEC/EN 61010-1, rated insulation voltage 60 Veff |
Display elements | LED | |
Control elements | DIP switch | |
Factory setting | output: current source | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 EN 61326-3-2:2018 For further information see system description. | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2012 |
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 2 and 3 trimmed For further information see system description. |
EU-type examination certificate | CESI 06 ATEX 017 | ||||||||||||||||||||||
| |||||||||||||||||||||||
Supply | |||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | SL2: 5a(+), 5b(-) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | SL2: 5a(+), 1b(-) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Certificate | CESI 19 ATEX 027 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
Directive conformity | |||||||||||||||||||||||
|
FM approval | ||||||||
| ||||||||
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.