Key Benefits at a Glance
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Female cordset single-ended M12 angled A-coded, 2-pin, PUR cable blue, NAMUR |
Connector 1 | ||||||||||||||||||||
| ||||||||||||||||||||
Connector 2 | ||||||||||||||||||||
|
Operating voltage | UB | max. 250 V AC/DC |
Operating current | IB | 4 A |
Resistance per unit length | R' | max. 0.057 Ω/m |
Capacitance per unit length | C' | 102.4 nF/km |
Inductance per unit length | L' | 0.49 mH/km |
Degree of protection | EN 60529 | |
Plug connection | connector M12 x 1 : IEC 61076-2-101 |
Ambient temperature | |||||||||||
| |||||||||||
Pollution degree | 3 |
Plug connector | |||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||
Degree of protection | IP68 / IP69 | ||||||||||||||||||||||||||||
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 6 | ||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||
Mass | 262.17 g |
Plug connector | |||||||||||||||||
| |||||||||||||||||
Cable | |||||||||||||||||
|
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.
Categories | Description | Status |
---|---|---|
Functional | These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login). | |
Analytics | We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it. | |
Marketing | These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content. |