Select Your Country

Go to global website

GR.CS* Control Stations Ex e, Glass-Fiber Reinforced Polyester (GRP)

Key Benefits at a Glance

  • Carbon loaded, antistatic glass-fiber reinforced polyester
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex de, Ex ib and Ex tb certified
  • Up to 68 operators per control station
  • 7 enclosure size options
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Wide range of labels and accessories available
  • Modern design with high impact resistance
  • Easy installation due to easily accessible mounting points
  • Wide ambient temperature range

Show more

Approval
Product Compliance: United Kingdom – UKCA
Product Compliance: China – CCC
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of GR.CS*

Control Stations Ex e, Glass-Fiber Reinforced Polyester (GRP)
Operating voltage400 V AC max.
Operating current16 A max.
Terminal capacity2.5 mm2
Terminal torque0.8 Nm
Enclosure coverfully detachable
Cover fixingsee data table
Screwsstainless steel combination Phillips and slotted screw
Cover sealfoamed silicone
Degree of protectionIP66
Cable entrycable glands as per specification
Material
Enclosurecarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Grounding plate2 mm brass optional
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
Mountingsee data table
Groundingnone as standard
optional M6 or M8 internal/external brass nickel-plated grounding bolt
optional M6 or M8 internal/external stainless steel grounding bolt
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
optional -50 ... 55 °C (-58 ... 131 °F)
depending on integrated components
EU-type examination certificateCML 16 ATEX 3009X
MarkingEx-Hexagon II 2 GD
Ex db eb mb IIC T* Gb
Ex ib IIC T* Gb
Ex db eb ib mb op pr IIC T* Gb
Ex eb op pr IIC T* Gb
Ex tb IIIC T** °C Db
T6/T80 °C @ Ta +40 °C
T5/T95 °C @ Ta +55 °C
T4/T130 °C @ Ta +55 °C
IECEx approvalIECEx CML 16.0008X
UKCA approvalCML 22 UKEX 2550X
ECAS approval22-10-53256/E22-09-052316/NB0002
IA approvalMASC S/18-0003X
CCC approval2020322304002545
Degree of protectionEN 60529
CE marking0102
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Optional accessoriesM6 or M8 internal/external brass nickel-plated grounding bolts
M6 or M8 internal/external stainless steel grounding bolts
grounding plate, brass
Grounding Rail
hinges, polyamide
mounting block for DIN mounting rail, polyamide
engraved traffolyte tag label
engraved AISI 316L stainless steel tag label
color in-fill stainless steel tag label
Control elementssmall footprint max. 68 see data table
all NC contacts have a direct opening action for emergency stop functions