Select Your Country

Go to global website

ECA10TL-03BNY-B20BD:01 Cable pull rotary encoder

Key Benefits at a Glance

  • Cable drum anodized
  • Plastic sheathed measuring cable
  • Solid yet lightweight plastic construction
  • Compact and very sleek design
  • Coupling-free adaptation
  • Very high level of linearity and repeatability
  • CAN bus with SAE J1939 protocol

Show more

J1939 interface
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of ECA10TL-03BNY-B20BD:01

Cable pull rotary encoder with J1939 interface
Detection typemagnetic sampling
Device typeTarget line with J1939 interface
Measuring length3000 mm
Construction type80 mm
ResolutionCable pull:
Design 80 mm: 0.056 mm
Encoder:
24 bit (12 bit/revolution)
LED greenOperating mode
LED redwrong baud rate
Operating voltageUB9 ... 30 V DC (with galvanic isolation)
Power consumptionP0≤ 1.2 W
Time delay before availabilitytv< 250 ms
Output codebinary code
Code course (counting direction)adjustable
Interface typeJ1939
Resolution
Single turn12 Bit
Multiturn12 Bit
Overall resolution24 Bit
Transfer ratemin. 20 kBit/s , max. 1 MBit/s
Cycle time≥ 1 ms
Standard conformityISO 11898
ConnectorM12 connector, 5 pin
Degree of protectionacc. DIN EN 60529
Connection sideEncoder: IP65
Cable pull: IP50
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007
Noise immunityEN 61000-6-2:2005
Ambient temperature-30 ... 70 °C (-22 ... 158 °F)
Operating temperature-30 ... 70 °C (-22 ... 158 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humidity98 % , no moisture condensation
Rope diameter0.55 mm
Material
Housingnickel-plated steel
Cable pullLuranyl® or Lexan 920
FlangeAluminum
RopeStainless steel 1.4401/316, PA sheathing
Life spanup to 106 Cycles