Select Your Country

Go to global website

F* SD Switch Disconnectors Ex d

Key Benefits at a Glance

  • Various contact configurations and pole numbers
  • Labeling 'OFF - ON'
  • Ex d and Ex tD certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Aluminum enclosure
  • Gas group IIC
  • Degree of protection IP66

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of F* SD

Operating voltagesee PDF data sheet
Rated impulse withstand voltage6 kV
Rated frequency50Hz
Short circuit current limitationsee PDF data sheet
Operating currentsee PDF data sheet
Terminal capacitysee PDF data sheet
Rated insulation voltage690 V
Functionswitch disconnector
Colorblack
Contact configurationsee PDF data sheet
Switching configuration2 position with left OFF
Switching diagramsee PDF data sheet
Usage categorysee PDF data sheet
Number of polessee PDF data sheet
Operator actionengage - engage
Lockablein 'OFF' position
LabelingOFF - ON
Thread typemetric ISO pitch 1.5 mm
Enclosure coverdetachable
Cover fixingstainless steel socket cap head screws
ScrewsM6
Numbersee PDF data sheet
Tightening torque3 Nm
Material of screwsstainless steel
Yield stressmin. 450 N/mm2
Cover sealchloroprene
Flamepath greaseFluid film grade AR
Degree of protectionIP66
Cable entrysee PDF data sheet
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7032
Masssee PDF data sheet
Dimensionssee PDF data sheet
Mountingsee PDF data sheet
GroundingM6 external grounding points
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
EU-type examination certificatesee PDF data sheet
IECEx approvalsee PDF data sheet
Degree of protectionEN60529
Usage categoryIEC / EN 60947
CE marking0102
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.