Select Your Country

Go to global website

F7-DOL* Motor Starters Ex d IIB

Key Benefits at a Glance

  • Various power ratings available
  • Coil voltage 415V
  • Ex d and Ex tD certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Gas group IIB
  • Aluminum enclosure
  • Suitable for Ex d motors
  • Degree of protection IP66

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of F7-DOL*

Operating voltage415 V
Operating currentsee PDF data sheet
Terminal capacity
Main terminals capacity4 mm2
Main terminals torque1.7 Nm
Grounding terminals capacityM6 grounding bolt
Contactor ratingsee PDF data sheet
Overload relaysee PDF data sheet
Phases3
Functiondirect online starter
Switching diagramsee switching diagram overview
Thread typemetric ISO pitch 1.5 mm
Enclosure rangeF7
Enclosure coverdetachable , hinged
Cover fixingstainless steel socket cap head screws
ScrewsM6
Number8
Tightening torque3 Nm
Material of screwsstainless steel
Yield stressmin. 450 N/mm2
Cover sealchloroprene
Flamepath greaseFluid film grade AR
Degree of protectionIP66
Cable entry face A
M20 quantity2
M20 typeStopping Plugs
Cable entry face B
M20 quantity2
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7032
Massapprox. 5 kg
Dimensions
External dimension (A)210 mm
External dimension (B)210 mm
External dimension (C)158 mm
External dimension with operating element (C1)199 mm
Mounting holes distance (G)187 mm
Mounting holes distance (H)187 mm
Mounting holes diameter (J)9 mm
Tightening torque
Nut torque at enclosure (SW1)see datasheets of stopping plugs
Mountingsee PDF data sheet
GroundingM6 external grounding points
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
EU-type examination certificateSIRA 07 ATEX 1134
MarkingEx-Hexagon II 2 GD
Ex d IIB T*
Ex tD A21
T6/T80 °C @ Ta +60 °C
Maximum power dissipation31 W
IECEx approvalIECEx TSA 07.0029
Degree of protectionEN60529
Usage categoryIEC / EN 60947
CE marking0102
Ordering informationThis device will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.