Select Your Country

Go to global website

EJB*.D.PS.DIS.* Switch Disconnectors Ex d IIB

Key Benefits at a Glance

  • Various contact configurations and pole numbers
  • Labeling '0 - I'
  • Ex d and Ex tb certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Aluminum enclosure
  • Degree of protection IP66

Show more

Approval
Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of EJB*.D.PS.DIS.*

Operating voltagesee data table
Rated impulse withstand voltage6 kV
Rated frequency50Hz
Short circuit current limitationsee data table
Operating currentsee data table
Terminal capacitysee data table
Rated insulation voltage690 V
Functionswitch disconnector
Colorblack
Contact configurationsee data table
Switching configuration2 position with left OFF
Usage categorysee data table
Number of polessee data table
Auxiliary contactssee data table
Auxiliary contacts usage categorysee data table
Operator actionengage - engage
Lockablein 'OFF' position
Labeling0 - I
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure rangeEJB
Enclosure coverfully detachable
Cover fixingstainless steel socket cap head screws
Screwssee data table
Yield stressmin. 450 N/mm2
Cover sealnone
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade
Degree of protectionIP66
Cable entrysee data table
Defined entry areaface B
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7005 (grey)
Masssee data table
Dimensionssee data table
values might differ slightly due to casting and manufacturing tolerances
Tightening torque
Nut torque at enclosure (SW1)see datasheets of stopping plugs
Mountingsee data table
GroundingM6 external grounding points
Ambient temperature-20 ... 50 °C (-4 ... 122 °F) @ T6
EU-type examination certificateINERIS 14 ATEX 0022X
MarkingEx-Hexagon II 2 GD
Ex d IIB+H2 T* Gb
Ex tb IIIC Db
IECEx approvalIECEx INE 14.0029X
UKCA approvalCML 21 UKEX 1425U
ECAS approval23-10-87483/E23-09-089610
Degree of protectionEN60529
Usage categoryIEC / EN 60947
CE marking0080 or 0102, see type label
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.