Select Your Country

Go to global website

TC-LCDC-8A-24VDC Counter/Timer/Tachometer

Key Benefits at a Glance

  • Multifunction device with operating modes such as rev counter, other counters, throughput time display, position display, timer for runtimes, stopwatch, and process display
  • HTL inputs for encoders and sensors with NPN, PNP and NAMUR characteristics
  • Bright, high-contrast display with event-dependent color versions
  • Emulation of a seven-segment display with symbols and units
  • Auxiliary voltage output 5/24 V DC for encoder supply
  • Linearization with 24 interpolation points
  • Numerous functions such as scaling, filters, and start-up override

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of TC-LCDC-8A-24VDC

TypeGraphic LCD display with background lighting
Number of digits8
Display valuedigit height 13 mm
Display
Touch screen technologyresistive
ColorsCapability to switch between red, green, and yellow
Display interval-99999999 ... 99999999
AccuracyMeasurement: ± 50 ppm, ± 1 digit
FusingExternal: T 0.1 A
Operating voltageUB18 ... 30 V DC
Operating currentIBapprox. 100 mA (Unladen)
SupplyRotary encoder: 24 V DC (approx. 1 V less than UB)
Max. 250 mA
Interface typeSerial RS-232
Transfer rate9600, 19200, or 38400 baud
Input typeIncremental PNP, NPN, NAMUR, or Tri-State
Input formatHTL (low: 0…3 V, high: 9…30 V)
ConnectionTwo spurs: A, B
Input frequencymax. 250 kHz
Load currentMax. 6 mA/Ri > 5 kΩ / 470 pF
Input type3 x Control input
Input formatHTL, PNP (low: 0 V … 3 V, high: 9 V … 30 V)
Input frequencymax. 10 kHz
Load currentMax. 2 mA/Ri > 15 kΩ/470 pF
Number/TypeAnalog output
Configurable as Current or voltage output
Current0/4 mA … 20 mA (Max. load: 270 Ω)
Voltage-10 ... 10 V (Max. 2 mA)
Resolution16 bit
± 0.1 % at 0 °C … 45 °C
± 0.15 % at -20 °C … 0 °C und 45 °C … 60 °C
Response time< 150 ms
Output type4 x Control output
Output formatPNP
Output voltage5 V … 30 V (Depending on voltage at COM+)
Output currentmax. 200 mA
Response time< 1 ms
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
EN 55011:2016+A1:2017+A11:2020
Low voltage
Directive 2014/35/EUEN 61010-1:2010+A1:2019
EN 61010-2-201:2018
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Degree of protectionIP65 (front)
IP20 (Connection side)
Connectionscrew terminals
1.5 mm², AWG 16
Material
HousingABS, UL 94 V-0
InstallationPanel mount
Cutout W x H: 91 x 43 mm
Massapprox. 200 g
Dimensions
Height48 mm
Width96 mm
Depth116 mm