Select Your Country
VAA-2E1A-CB10-SJ/E2J-FL AS-Interface safety module
Key Benefits at a Glance
- Connection of contact safety switches, e.g. EMERGENCY STOP button
- Applications up to Cat. 4, PLe / SIL3
- Modular safety solution
- Ultra-compact enclosure




Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
Technical data of VAA-2E1A-CB10-SJ/E2J-FL
CB10 safety module 2 safety-related inputs and 1 conventional electronic output |
Node type | Safety-Slave | |
AS-Interface specification | V3.0 | |
Required gateway specification | ≥ V2.1 | |
UL File Number | E223772 |
LED FAULT | error display; LED red red: communication error or address is 0 | |
LED PWR | AS-Interface voltage; green LED green: voltage OK flashing green: address 0 | |
LED IN | switching state (input); 2 LED yellow | |
LED OUT | Switching state (output); LED yellow |
Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface (PELV) |
Rated operating current | Ie | ≤ 40 mA (without inputs/outputs)/max. 160 mA |
Protection class | III | |
Surge protection | Ue: Over voltage category III, safe isolated power supplies (PELV) | |
Rated insulation voltage | 32 V | |
Pulse withstand voltage | 0.8 kV |
Number/Type | 2 safety-related inputs for mechanical contacts, crossed-circuit monitored: 2 single-channel contacts: Up to category 2/PLc in accordance with ISO 13849-1 or SIL 1 in accordance with IEC 62061 1 two-channel contact: Up to category 4/PLe in accordance with ISO 13849-1 or SIL 3 in accordance with IEC 62061 | |
Supply | from AS-Interface | |
Voltage | 20 ... 30 V DC pulsed | |
Current | input current limited ≤ 15 mA, short-circuit protected |
Number/Type | 1 conventional electronic output, PNP , overload and short-circuit resistant | |
Supply | from AS-Interface | |
Voltage | (UASI - 7.0 V) ≤ UOUT ≤ UASI | |
Current | ≤ 100 mA |
Electromagnetic compatibility | |||||
| |||||
Machinery Directive | |||||
|
Degree of protection | EN 60529:2000 | |
Fieldbus standard | EN 62026-2:2013 | |
Electrical safety | IEC 61140:2009 | |
Emitted interference | EN 61000-6-4:2007 | |
AS-Interface | EN 62026-2:2013 | |
Noise immunity | IEC 62026-2:2013 EN 61326-3-1:2017 EN 61000-6-2:2005 | |
Functional safety | EN ISO 13849-1:2015 EN ISO 13849-2:2012 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Profile | S-7.B | |||||||||||||
IO code | 7 | |||||||||||||
ID code | B | |||||||||||||
ID1 code | F | |||||||||||||
ID2 code | 0 | |||||||||||||
Data bits (function via AS-Interface) | InputOutput | |||||||||||||
| ||||||||||||||
Parameter bits (programmable via AS-i) | function | |||||||||||||
|
UL approval | Protection class IP20 is not included in the UL approval. The protection class is tested by Pepperl+Fuchs. |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 85 % , noncondensing | |
Climatic conditions | For indoor use only | |
Altitude | ≤ 5000 m above MSL | |
Shock and impact resistance | 30 g, 11 ms in 6 spatial directions, 3 shocks 10 g, 16 ms in 6 spatial directions, 1000 shocks | |
Vibration resistance | 0.35 mm 10 ... 57 Hz , 5 g 57 ... 2000 Hz, 10 cycles | |
Pollution degree | 2 |
Degree of protection | IP20 according to EN 60529 | ||||||||||
Connection | 200 mm, PVC cable 0.5 mm2 | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 28 g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Note | This device is maintenance-free. If the device is used in a manner not specified by the manufaturer, the protection provided by the device may be impaired. |