Select Your Country

Go to global website

EJBX6A*DMT* Electronic Earthing System (Resistive and Capacitive)

Key Benefits at a Glance

  • Elimination of electrostatic charges
  • Stainless Steel enclosure
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex d and Ex tb certified
  • Gas group IIB+H2
  • Degree of protection: IP 65

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of EJBX6A*DMT*

Operating voltage230 V AC , optional 110 V AC
Functionelimination of electrostatic charges
Lens colorred and green
Operator actionCable: hydrocarbon-resistant, 3x 3 mm2, length 8 m. Other lengths on request.
Connection clamp: Aluminum with phosphor bronze contacts, isolating thermoplastic handles
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverdetachable , optional hinges
Cover fixingstainless steel socket cap head screws
ScrewsM8
Number10
Tightening torque20 Nm
Material of screwsstainless steel
Yield stressmin. 450 N/mm2
Cover sealnone, O-ring for IP66/67
Flamepath greaseGreasil MS4 or NEVER SEEZ Marine Grade
Degree of protectionIP65 , Enclosure IP66 (IP66/IP67 with O-ring)
Cable entryface B
Cable entry face B
M25 quantity2
M25 typeNPT 3/4''
M25 infoas standard, other on request
Material
EnclosureAISI 316L stainless steel
Finishshot peened
O-Ringsilicone
Massapprox. 23 kg
Dimensionsvalues might differ slightly due to manufacturing tolerances
External dimension (A)309 mm
External dimension (B)209 mm
External dimension (C)185 mm
Mounting holes distance (G)233 mm
Mounting holes distance (H)196 mm
Mounting holes diameter (J)8 mm
Maximum external dimension (K)216 mm
Maximum external dimension (K1)360 mm
GroundingM6 external grounding points
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
EU-type examination certificateINERIS 14 ATEX 0022X
MarkingEx-Hexagon II 2 GD Ex db [ia Ga] IIB+H2 T6 Gb, II 2 GD Ex tb [iaD] IIIB T85 °C Db
UKCA approvalCML 21 UKEX 1424X
CML 21 UKEX 1425U
Degree of protectionEN 60529
CE marking0080 or 0102, see type label
Ordering informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.