Select Your Country

Go to global website

VBG-EP1-KE5-DMD AS-Interface gateway

Key Benefits at a Glance

  • Gateway compliant with AS-Interface specification 3.0
  • 2 AS-Interface networks
  • Web-based configuration
  • Commissioning via mobile devices possible
  • IIoT-ready thanks to REST API
  • Multiprotocol capability for PROFINET and EtherNet/IP

Show more

Product Compliance: Europe – CE
AS-Interface® interface
EtherNet/IP™ interface
PROFINET interface
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of VBG-EP1-KE5-DMD

PROFINET / EtherNet/IP gateway for 2 AS-Interface networks
AS-Interface specificationV3.0
Earth fault detectionEFDintegrated
Diagnostics functionExtended function via diagnostics interface
UL File NumberE223772
MTBFat 40 °C 51.5 a
IP address
LED indicationsee manual
Buttonsee manual
Rated operating voltageUefrom AS-Interface
18 ... 31.6 V
from AUX
20 ... 30 V
Rated operating currentIe≤ 220 mA from AS-Interface segment 1
≤ 60 mA from AS-Interface segment 2
≤ 170 mA from AUX
Protection classIII
Nominal voltagefrom AS-Interface
30 V DC
from AUX
24 V DC
Interface typeFieldbus
Physical 2 x RJ-45
ProtocolHTTP
EtherNet/IP
PROFINET IO
Transfer rate10 MBit/s / 100 MBit/s , Automatic baud rate detection
IP addressvia DHCP
Interface typeService interface
Physical 1 x RJ45
Transfer rate100 MBit/s
IP address192.168.1.2
Interface typeSD card slot
EthernetRJ45
AUX/AS-Interfaceremovable spring clamp terminals
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005, EN 61000-6-4:2007
Electromagnetic compatibilityEN 61000-6-2:2005, EN 61000-6-4:2007
Degree of protectionEN 60529:2000
AS-InterfaceEN 62026-2:2013
Shock resistanceEN 61131-2:2004
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Cold start temperature-40 °C (-40 °F)
Relative humidity≤ 95 % non-condensing
Altitude≤ 5000 m above MSL
Degree of protectionIP20 (Manufacturer declaration)
MaterialPA 66-FR
Mass185 g
Dimensions
Height125 mm
Width38 mm
Length99 mm
Construction typeDIN-rail mounting