Select Your Country
HiC2025ES SMART Transmitter Power Supply
Key Benefits at a Glance
- 1-channel isolated barrier
- 24 V DC supply (bus powered)
- Input for 2-wire SMART transmitters and current sources
- Output for 4 mA ... 20 mA or 1 V ... 5 V
- Sink or source mode
- Line fault detection (LFD)
- Up to SIL 3 acc. to IEC/EN 61508
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
Technical data of HiC2025ES
Signal type | Analog input |
Safety Integrity Level (SIL) | SIL 3 | |
Systematic capability (SC) | SC 3 |
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | Ur | 19 ... 30 V DC bus powered via Termination Board |
Ripple | ≤ 10 % | |
Rated current | Ir | ≤ 50 mA |
Power dissipation | ≤ 800 mW | |
Power consumption | ≤ 1.2 W |
Connection side | field side | |
Connection | SL2: 5a(+), 1b(-); 5a(+), 5b(-) | |
Input signal | 4 ... 20 mA , limited to approx. 27 mA reverse polarity protected | |
Line fault detection | downscaling ≤ 3 mA ; upscaling ≥ 22 mA | |
Voltage drop | approx. 5 V on SL2: 5a(+), 1b(-) | |
Available voltage | ≥ 15 V at 20 mA on SL2: 5a(+), 5b(-) |
Connection side | control side | |
Connection | SL1: 8a(+), 7a(-) | |
Load | 0 ... 300 Ω (source mode) | |
Output signal | source mode: 4 ... 20 mA or 1 ... 5 V (internal resistor: 250 Ω, 0.1 %) sink mode: 4 ... 20 mA, operating voltage 16 ... 28 V For additional internal or external loads the voltage drop has to be considered, e. g. 250 Ω x 20 mA = 5 V. | |
Ripple | 20 mV rms |
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) |
Deviation | at 20 °C (68 °F) ≤ ± 20 µA incl. calibration, linearity, hysteresis, loads and supply voltage fluctuations (source mode and sink mode 4 ... 20 mA) ≤ 10 mV incl. calibration, linearity, hysteresis and fluctuations of supply voltage (source mode 1 ... 5 V) | ||||
| |||||
Frequency range | field side into the control side: bandwidth with 1 mApp signal 0 ... 3 kHz (-3 dB) control side into the field side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB) | ||||
Settling time | ≤ 200 ms | ||||
Rise time/fall time | ≤ 20 ms |
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Output/power supply | Basic isolation acc. to EN 61010-1 rated insulation voltage ≤ 50 V |
Display elements | LEDs | |
Control elements | DIP switch | |
Factory setting | output: current source | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front |
Electromagnetic compatibility | |||||
|
Electromagnetic compatibility | NE 21:2017 For further information see system description. | |
Degree of protection | IEC 60529:2001 |
Ambient temperature | -20 ... 70 °C (-4 ... 158 °F) |
Degree of protection | IP20 | ||||||||||
Mass | approx. 100 g | ||||||||||
Dimensions | 12.5 x 106 x 128 mm (0.5 x 4.2 x 5.1 inch) (W x H x D) | ||||||||||
| |||||||||||
Mounting | on termination board | ||||||||||
Coding | pin 1 and 3 trimmed For further information see system description. |
EU-type examination certificate | CESI 10 ATEX 063 | ||||||||||||||||||||||
| |||||||||||||||||||||||
Supply | |||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | SL2: 5a(+), 5b(-) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Equipment | SL2: 5a(+), 1b(-) | ||||||||||||||||||||||
| |||||||||||||||||||||||
Certificate | CESI 19 ATEX 016 X | ||||||||||||||||||||||
| |||||||||||||||||||||||
Directive conformity | |||||||||||||||||||||||
|
UL approval | E106378 | |||||||
| ||||||||
IECEx approval | ||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |