Select Your Country
PS1000-A6-24.10 Power Supply
Key Benefits at a Glance
- 100 V AC to 240 V AC wide-range input
- Output 24 V DC, 10 A, 240 W, 1-phase
- Housing width 39 mm
- Efficiency up to 95.2 %
- Minimal inrush current surge
- DC OK relay contact
- Suitable for Zone 2/Div. 2 mounting
Show more


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- ES
- FR
- PL
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsRelated Products
Technical data of PS1000-A6-24.10
Efficiency | 93.6 % at 120 V AC 95.2 % at 230 V AC | |
Power dissipation | 16.4 W at 120 V AC 12.1 W at 230 V AC |
Voltage range | 100 ... 240 V AC (-15 %/+10 %), 50 ... 60 Hz (±6 %) 110 ... 150 V DC (±20 %) | |
Current | 2.15 A at 120 V AC 1.13 A at 230 V AC 2.35 A at 110 V DC for lower output currents see technical information | |
Inrush current | 6 A peak at 120 V AC and ambient temperature 40 °C (104 °F) 9 A peak at 230 V AC and ambient temperature 40 °C (104 °F) | |
Capacity factor | 0.99 at 120 V AC 0.97 at 230 V AC |
Rated voltage | Ur | 24 V DC |
Voltage range | 24 ... 28 V DC factory setting: 24.1 V | |
Rated current | Ir | 10 A |
Current | 12 ... 10.3 A at ambient temperature < 45 °C (113 °F) 10 ... 8.6 A at ambient temperature 60 °C (140 °F) 7.5 ... 6.5 A at ambient temperature 70 °C (158 °F) linear power derating see technical information | |
Power | 240 W | |
Ripple | max. 50 mV pp | |
Hold-up time | 37 ms at 120 V AC 37 ms at 230 V AC | |
Overload behavior | continuous current at output voltage > 13 V DC Hiccup behaviour at output voltage < 13 V DC | |
Short-circuit current | typ. 30.5 A for up to 12 ms, load impedance < 45 mΩ max. 5 Arms average continuous current, load impedance 50 mΩ | |
Voltage limitation | typ. 30.5 V DC max. 32 V DC |
Connection | terminals 13, 14 | |
Output type | relay contact DC OK - contact is closed if the output voltage is > 90 % of the adjusted output voltage | |
Contact loading | max. 60 V DC/0.3 A ; 30 V DC/1 A ; 30 V AC/0.5 A resistive load min. 1 mA at 5 V DC |
Input/Output | SELV/PELV |
Display elements | LED green: status DC OK - LED lights up if the output voltage is > 90 % of the adjusted output voltage | |
Control elements | potentiometer | |
Configuration | setting of the output voltage via potentiometer |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
| |||||
RoHS | |||||
|
Degree of protection | EN 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) , see technical information | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 5 ... 95 %, noncondensing | |
Shock resistance | 20 g , 11 ms or 30 g , 6 ms | |
Vibration resistance | 2 ... 17.8 Hz : ± 1.6 mm , 17.8 ... 500 Hz : 2 g |
Housing material | aluminum alloy , galvanized steel | ||||||||||
Degree of protection | IP20 | ||||||||||
Connection | |||||||||||
| |||||||||||
Mass | approx. 600 g | ||||||||||
Dimensions | 39 x 124 x 117 mm (W x H x D) , without DIN mounting rail | ||||||||||
| |||||||||||
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
ATEX approval | ||||||||
| ||||||||
Directive conformity | ||||||||
|
UL approval | E350173 , E223176 | ||||||||||
IECEx approval | |||||||||||
|
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |