Select Your Country
FSP065-RBBN3 Power supply
Key Benefits at a Glance
- DC jack with lock mechanism
- Package includes EU-type F and US-type B power cords and hook-and-loop fastener


Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
Technical data of FSP065-RBBN3
Power supply for BTCs Industrial thin clients |
Type | Switching power supply, class I | |
Corresponds to | FSP065-RBBN3 from manufacturer FSP Group Inc. | |
MTBF | 100000 h confidence level 90% at 25 °C |
Input voltage | 100 ... 240 V AC | |
Input current | 1.5 A | |
Input frequency | 50 ... 60 Hz |
Output current | 3.42 A (at typical voltage, 0 ... 40 °C) | |
Output voltage | 19 V (18.05 ... 19.95 V DC) | |
Power | 65 W (at typical voltage, 0 ... 40 °C) |
Electromagnetic compatibility | |||||
| |||||
Low voltage | |||||
| |||||
RoHS | |||||
|
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) 0 ... 40 °C, 100 % load 50 °C, 70 % load 60 °C, 60 % load | |
Storage temperature | -20 ... 80 °C (-4 ... 176 °F) | |
Relative humidity | operating: 20 ... 80 % storage: 10 ... 90 % | |
Altitude | 5000 m above MSL |
Connection | Input: Connection AC: C6, Class 1 Output: Connection DC: 5.5 / 2.5 DC jack, lockable | |
Dimensions | 108.3 mm x 46.3 mm x 30 mm (l x w x h) |
Approved for | CE, FCC, UL/cUL listed, CCC, TÜV/GS , Australian GEMS regulation, IC, KCC, AS/NZS CISPR 32:2013, CISPR 32:2012, AS/NZS 60950.1:2015 (UL AUS and NZ), UL 62368-1, and CSA C22.2 No. 62368-1-14 |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
Related News and Applications
Read more on news and applications related to this product.