Select Your Country

Go to global website

6100-MP-EX-* Ex pxb motor purge and pressurization control unit

Key Benefits at a Glance

  • Certified for ATEX and IECEx Zone 1
  • Maximum flow rate of 14,000 l/min
  • Intrinsically safe user interface for programming and monitoring the system
  • Control Unit monitors system operation and controls enclosure power
  • Auxiliary contact outputs for alarm or control
  • Multiple temperature inputs for monitoring and control
  • Automatic pressure compensation for excess leakage from motor

Show more

Product Compliance: Europe – CE
Approval
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • PT

Technical data of 6100-MP-EX-*

6100 series Ex pxb motor purge and pressurization system control unit
Operating modemanual, semi-automatic, or fully automatic - programmable
Series6100 Series
SystemEx pxb Purge
Number of volume exchanges4 to 19
Hazardous environmentgas
Rated voltageUr100 ... 250 V AC, 50 ... 60 Hz / 0.2 A
20 ... 30 V DC / 0.6 A
Connection
PowerEx e terminal blocks
Connection6000-ISB DIN mounted terminal
Input typeIS 1: Dedicated for 6000-TEMP-01 (optional)
IS 2: Dedicated for 6100-MP-LPP
Input 1: SRM, discrete input, Intrinsically Safe
Input 2: SRM, discrete input, Intrinsically Safe
Input 3: Dedicated for EPV-6100-MP, Flow Signal
Input 4: Dedicated high pressure switch, Max Pressure Signal (optional)
Output IAUX 1
Output typeDry contacts, SPDT
Inrush current5 A
Contact loading2 A at 240 V AC resistive load
2 A at 24 V DC
Output IIAUX 2
Output typeDry contacts, SPDT
Inrush current5 A
Contact loading2 A at 240 V AC resistive load
2 A at 24 V DC
Output IIIenclosure 1 and 2
Output typeDry contacts (2) SPST, NO
Inrush current72 A
Contact loading8 A at 240 V AC / 120 V AC resistive load
8 A at 24 V DC
LED indicationSafe pressure: Blue - safe pressure is achieved
Enclosure power: Green - power on; Red - power off
Rapid exchange: Blue - purging is running
System bypass: Yellow - bypass is activated
Alarm fault: Red (blinking) - any alarm input detected; Red (solid) - fault
Protective gas supplyregulated and filtered air or inert gas
Pressure requirementregulated side: 1.4 ... 8.3 bar [20 ... 120 psig)
unregulated side: 4.1 ... 8.3 bar [65 ... 120 psig)
Safe pressure0.62 mbar [0.25 in wc / 6.4 mm wc] minimum for 6100-MP-LPP-*
Purge flow and enclosure pressure rate2000 l/m ... 14000 l/m
see EPV-6100 datasheet for flow rate steps
Valve flowspressurization valve: manual gate valve
purging valve: pilot drive angle seat valve
pilot valve: intrinsically safe solenoid valve
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Ambient temperature0 ... 60 °C (32 ... 140 °F) Standard version
-20 ... 60 °C (-4 ... 140 °F) Low temp version, no regulator version
Storage temperature0 ... 80 °C (32 ... 176 °F) Standard version
-20 ... 80 °C (-4 ... 176 °F) Low temp version, no regulator version
Relative humidity5 ... 95 %, noncondensing
Vibration resistance1 g , 10 ... 150 Hz , all axes
Impact resistance15 g, 11 ms, all axes
Connection typeTerminals
Core cross sectionsee manual
Degree of protectionIP66
Cable entry3 x M16 holes, plugs that are included are not hazardous-location rated
4 x M20 holes, plugs that are included are not hazardous-location rated
Materialinlet and outlet: 1¼ inch NPTF, 316 stainless steel
internal piping: copper
bulkhead fittings: 316 stainless steel (no regulator model)
gate valve: bronze, Grafoil seals
purging valve: 316 stainless steel, PTFE seals
solenoid valve: brass
housing: 316L stainless steel
regulator: zinc (standard temp); aluminum (low temp); N/A (no regulator)
filter (pneumatic): aluminum
tubing (pneumatic): nylon
fittings (pneumatic): nickel-plated brass
Mass47.2 kg (104 lb)
Dimensions216 mm x 508 mm x 770 mm (8.5 in x 20 in x 30.3 in)
Height762 mm
Width558 mm
Depth213 mm
CertificateCML 19 ATEX 1425X
MarkingEx-Hexagon II 2G Ex db eb ib [ib Gb][pxb Gb] IIC T4 Gb
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-1:2014
EN 60079-2:2014
EN 60079-7:2015
EN 60079-11:2012
IECEx approvalIECEx CML 19.0156X
Ex db eb ib [ib Gb][pxb Gb] IIC T4 Gb
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
Supplemental Standards : EN 61010-1:2010