Select Your Country
Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- DE
- EN
- FR
DatasheetFunctionClassificationInformative LiteratureProduct DocumentationDesign / SimulationApprovalsSoftwareRelated Products
Technical data of ICDM-RX/EN-DB9/RJ45-PM
EtherNet/IP 1-port panel mount DB9 |
UL File Number | E185802 | |
MTBF | 48.4 a |
LED indication | see manual |
Rated operating voltage | Ue | 5 ... 30 V DC |
Nominal voltage | 24 V DC |
Interface type | Software selectable interfaces: RS-232 , RS-422 , RS-485 (2 and 4-wire) | |
Physical | 1 x DB9 | |
Protocol | Raw serial | |
Supported baud rates | 300 bps to 230Kbps |
Interface type | Industrial Ethernet | |
Physical | 1 x RJ45 | |
Protocol | EtherNet/IP | |
Additional protocols | ARP, BOOTP, DHCP/RARP, HTTP, HTTPS, SSH, SSL/TLS, ICMP, RFC 1006 (ISO over TCP), SNMP (MIB-II), TCP/IP & UDP socket services, Telnet, and TFTP, and supports IP multicast data transmission | |
Transfer rate | 10/100 Mbps |
Electromagnetic compatibility | |||||
| |||||
RoHS | EN IEC 63000:2018 |
Electrical safety | CSA C22.2 No. 60950 / CSA C22.2 No. 60950/UL60950 | |
Emitted interference | EN 61000-6-4, EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 | |
Noise immunity | EN 61000-6-2 |
Ambient temperature | -40 ... 75 °C (-40 ... 167 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 95 % | |
Altitude | 0 ... 3048 m |
Degree of protection | IP20 | ||||||||||
Connection | Power Supply: pluggable screw terminal Fieldbus: 1 x RJ45 Inputs/outputs: 1 x DB9 | ||||||||||
Material | |||||||||||
| |||||||||||
Mass | 220g | ||||||||||
Dimensions | |||||||||||
| |||||||||||
Construction type | Cabinet module | ||||||||||
Mounting | panel mount |
Related News and Applications
Read more on news and applications related to this product.