Select Your Country

Go to global website

OPC120W-F200-R2-Ex Stationary read device

Key Benefits at a Glance

  • Explosion protection for use in Zone 1, Zone 2, Zone 21 and Zone 22
  • Reads 1-D and 2-D codes at high speeds of up to 6 m/s at 30 readings/s
  • High depth of focus
  • Code quality index output
  • Logo comparison
  • Presence detection

Show more

Approval
Approval
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ES
  • FR

Technical data of OPC120W-F200-R2-Ex

Stationary read device for hazardous area
Light typeIntegrated LED lightning (white)
SymbologiesData Matrix, Code 39, Code 128, Int 2 of 5, EAN13, Pharmacode
Read distance60 ... 160 mm Nominal distance: 120 mm
Reading fieldMinimum read field: 28 mm x 45 mm
Read field at nominal distance: 44 mm x 70 mm
Maximum read field: 60 mm x 95 mm
Modul sizeMinimum module size: 0.3 mm
Evaluation frequencyup to 30 Hz
Target velocitytriggered max. 6 m/s
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Data formatASCII, C40, Text, X12, Edifact, Base 256 , all according to ISO 646
Orientationomnidirectional
Camera
TypeCMOS , Global shutter
Number of pixels752 x 480 pixels
Gray scale256
Image recordingreal-time , Program-controlled or triggered externally
MTTFd40.5 a
Mission Time (TM)8 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green: Ready for operation
LED indicationfor good/poor reading
Operating voltageUB24 V DC ± 15% , PELV
No-load supply currentI0max. 250 mA
Power consumptionP06 W
Interface typeserial , RS 232
Transfer ratemax. 115.2 kBit/s
Cable lengthmax. 30 m
Interface typeEthernet
ProtocolTCP/IP
Transfer rate100 MBit/s
Cable lengthmax. 30 m
Input voltageto be applied externally 24 V ± 15% PELV
Number/TypeTrigger
Input currentapprox. 10 mA at 24 V DC
Switching thresholdlow: < 10 V, high: > 15 V
Cable lengthmax. 30 m
Number/TypeGOOD, BAD, Matchcode
Switching typePNP
Switching voltageto be applied externally 24 V ± 15 % PELV
Switching current100 mA each output
Cable lengthmax. 30 m
Standard conformity
Noise immunityEN 61326-1
Emitted interferenceEN 61000-6-4
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
IECEx approvalIECEx INE 14.0042X
ATEX approvalINERIS 14 ATEX 0035X
Device type: GUBW1.D.OS-OPC120W-F200-R2
MarkingEx-Hexagon II 2 GD
Ex db IIC T6 Gb
Ex tb IIIC T85°C Db
Ambient temperature0 ... 37 °C (32 ... 98.6 °F)
Connection typeConnection terminals, max. conductor cross-section 2.5 mm2
Conductor cross section0.13 ... 2.5 mm2
Cable gland3 ... 8.5 mm
Enclosure coverthreaded round cover
Cover fixingflamepath thread
Cover sealnone, O-ring for IP66/67
Flamepath greasepetroleum jelly
Degree of protectionIP66 (IP66/IP67 with O-ring)
Material
Enclosurealuminum alloy
Glassthermo-resistant tempered glass
Finishepoxy coated RAL 7005 (grey)
Massapprox. 7 kg
Dimensions
Height279 mm
Width202 mm
Depth134 mm
GroundingM6 external grounding points