Select Your Country

Go to global website

PS16-430400 Socket 16A, 3 pole, yellow

Key Benefits at a Glance

  • Ex de and Ex t certified
  • Glass-fiber reinforced polyester (GRP) enclosure
  • Full equipment certified
  • Installation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Degree of protection IP66
  • Degree of protection ensured by means of bayonet catch
  • Low insertion force
  • Self-cleaning lamellar contacts

Show more

Approval
Product Compliance: Europe – CE
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of PS16-430400

Operating voltage100 ... 130 V
Operating current16 A max.
Terminal capacity
Main terminals capacity2.5 mm2
Main terminals torque2.5 Nm
Supply frequency50/60 Hz
Functionsocket
Usage categoryAC3: 130 V AC - 16 A
DC1: 50 V - 16 A
Number of poles3
Color coding according to IEC 60309yellow
Protective contact position according to IEC 603094 h
Cable typenon-armored cables
Cover fixing
ScrewsM4
Number4
Tightening torque2.5 Nm
Degree of protectionIP66
Cable entry
Number of cable entries2x M25
1x Cable gland , 1x Stopping Plug
Cable entry face B
M25 clamping range8 ... 17 mm
Material
Housingcarbon loaded, antistatic glass-fiber reinforced polyester (GRP)
Finishinherent color black
Mass1.2 kg
Dimensions
External dimension (A)156 mm
External dimension (B)103 mm
External dimension (C)122 mm
Mounting holes distance (G)142 mm
Mounting holes distance (H)86 mm
Mounting holes diameter (J)6 mm
Maximum external dimension (K)223 mm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
EU-type examination certificateSIRA 11 ATEX 1044
MarkingEx-Hexagon II 2 GD
Ex de IIC T6 Gb
Ex t IIIC T80 °C Db
IECEx approvalIECEx SIR 11.0026
Degree of protectionEN 60529
Usage categoryIEC / EN 60947
CE marking0102
Plug connectionIEC 60309
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.