Select Your Country

Go to global website

ICRL-U-8M12-G60 Ethernet switch unmanaged

Key Benefits at a Glance

  • IP65/67 rugged housing for use in harsh environments
  • Eight M12 10/100BASE-TX ports
  • Redundant power supply
  • C1D2 certification
  • Suitable for PROFINET IO and EtherNet/IP
  • Extended operating temperature range (-40 to +70 °C)

Show more

Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: EU – ECE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • FR

Technical data of ICRL-U-8M12-G60

Ethernet unmanaged IP67 switch with 8 M12 ports and extended temperature range
UL File NumberE223772
MTBF6779960 hours (25 °C), 2716143 hours (60°C)
Connection typeM12, D-coded
Auto-MDI(-X)yes
Autonegotiationyes
Transfer rate10BASE-T, 100BASE-TX 10/100 Mbps
Cable typeCategory 5e or better
Standards
IEEE 802.3 10BASE-Tyes
IEEE 802.3u 100BASE-TXyes
IEEE 802.3x Flow Control and Back-pressureyes
IEEE 802.1p Class of Service (CoS)yes
LED indicationsee manual
Rated operating voltageUe9.6 ... 45 V DC
Power consumption4.2 W
General informationA-Coded M12 power
Nominal voltage12 V , 24 V , 36 V
Number/Type8 x M12 (Fast Ethernet)
Electromagnetic compatibility
Directive 2014/30/EUEN 55032:2015 , EN 61000-6-2:2005 , EN 61131-2:2007 , EN 50121-4:2016 , EN 55032:2015+A11:2020
RoHS
Directive 2011/65/EU (RoHS)EN IEC 63000:2018
Electrical safetyIEC 61010
Emitted interferenceEN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32
Shock resistanceIEC 60068-2-27
Permanent shock resistanceIEC 60068-2-64
Vibration resistanceIEC 60068-2-6
StandardsEN 50155
UL approvalE223772 , E492874
E1 Type approvalE1*118R03/02*0254*02
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 100 %
Degree of protectionIP65 , IP67
ConnectionPower Supply M12 A-coded
Ethernet 8 x M12 D-coded
Material
HousingAluminum
Mass470 g
Dimensions
Height200 mm
Width60 mm
Length31 mm
Construction typeField housing
MountingField mounted