Select Your Country

Go to global website

VOS5000-F227-C-S Vision Sensor

Key Benefits at a Glance

  • Wide range of detection tools for flexible inspection tasks
  • Combinable vision tools for feature detection, completeness checking, code reading, text recognition and object position checking
  • 32 Jobs on-board can be saved
  • Exchangeable lens (C-Mount)
  • Easy integration with flexible programmable data output

Show more

Product Compliance: United Kingdom – UKCA
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN
  • ZH

Technical data of VOS5000-F227-C-S

Vision sensor for advanced object detection;
Resolution: 2560 x 2048 pixels;
Light source: external illumination;
Lens: C-mount connection
Light sourceExternal lighting
Picture detaildependant of operating distance (see manual)
Trigger modeFree-running or triggered externally
Depth of focus± 5 % of the operating distance
Resolution2560 x 2048 pixels
Image sensor1" CMOS monochrom
Global Shutter
5 µm pixel size
Parameter assignmentParameterization via PC user interface VCT Tool
Evaluation procedure
Positioning and GuidanceBased on Parts or product marks, up to four Locators to detect X,Y shift and rotation
Identification and VerificationOCR, 1-D and 2-D codes
Detection & Pattern MatchingPixel-, contour- or edge count
MeasuringDistance, angle, circle size (after calibration)
LED 1Steady blue: sensor started, not set up
Steady green: job loaded, ready for execution
Flashing green: job loaded and being executed, capture in progress
Steady red: sensor fault
LED 2Flashing blue: starting (duration approx. 20 seconds)
Steady green: measurement successful (Pass)
Steady blue: measurement borderline (Recycle)
Steady red: measurement unsuccessful (Fail)
LED 3Steady blue: warm reset or restart
Steady red/green/yellow: network activity
Operating voltageUB21 ... 30 V DC
No-load supply currentI0300 mA
Interface typeEthernet
ProtocolPROFINET IO
TCP/IP
EtherNet/IP
Transfer rate1 GBit/s
Interface typeRS-232 , serial
Transfer rate115.2 kBit/s
Input typeoptically decoupled Inputs
Input voltageLogic low (OFF): 0 ... 3 V
Logic high (ON): 11 ... 30 V
Switching threshold: 12 V
Control inputImage capture trigger + 2 general purpose inputs
2 inputs can be used for job switching
Input current8 mA ( typical )
Internal protection circuit3 kΩ / 4000 V ( rms )
Switching delaySwitch-on time (ON): 20 µs
Switch-off time (OFF): 10 µs
Image capture trigger: 62 µs (until image capture is triggered)
Output type3 general purpose outputs , freely programmable , optically decoupled
Switching voltagemax. 30 V
Switching currentmax. 200 mA each output
Switching delaySwitch-on time (ON): 400 µs
Switch-off time (OFF): 80 µs
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
ApprovalsCE
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP67 (with mounted lens protection cover)
Connection5-pin M12 socket ; 8-pin M12 socket X-coded ; 12-pin M12 socket
Material
Housinganodized aluminum
InstallationMounting bracket
Mass450 g
Objective connectionC-mount connection for external lens with different focal lengths
Dimensions
Height48 mm
Width66 mm
Length83 mm